(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Valve Driver D-13

Valve Driver D-13

Standard Unit Price:
SGD 5.80
Days to Ship :
8 Day(s)

A dedicated screwdriver convenient for attaching/detaching valve cores of American type valves (for tire tubes).
[Features]
· The handle is hexagonal which makes it easy to turn fast.
· Handle diameter 10.0 mm φ.
· Weight: 20 g.
[Applications]
· Attachment and removal of the valve core of American type valves (for tire tubes).

Basic Specifications

  • Shaft length L (mm)
    25
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Grip Type
    Rubber
  • Shaft Diameter(φ/mm)
    4
  • Overall Length(mm)
    75
  • Handle diameter(φ/mm)
    10.0
  • Weight(g)
    20
  • RoHs
    Corresponds To
  • Features
    The handle has a hexagonal design and is easy to rotate quickly.

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 5.80

Part Number : D-13
Days to Ship 8 Day(s)
Standard Unit Price SGD 5.80

Specificationtitle

  • Shaft length L (mm)
    25
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Grip Type
    Rubber
  • Shaft Diameter(φ/mm)
    4
  • Overall Length(mm)
    75
  • Handle diameter(φ/mm)
    10.0
  • Weight(g)
    20
  • RoHs
    Corresponds To
  • Features
    The handle has a hexagonal design and is easy to rotate quickly.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A special screwdriver convenient for attaching and detaching valve core for U.S. model valve(for tire tubes).

Specification

●Shaft Diameter(mm):4
●Shaft Length(mm):25
●Total Length(mm):75
●Handle Diameter(mm):10
●SPQ(piece):20

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)