(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cord Clip [Adhesive] EA947FA-32【10 Pieces Per Package】

Cord Clip [Adhesive] EA947FA-32

【Product Specifications】
・Size …A:25mm、B:15mm、C:25mm、D:5mm、E:0.5mm
・Material …Iron
・Qty. Per Unit …10Piece
・Tape adhesive Addapted

Part Number

Configured Part Number is shown.

EA947FA-32

Part Number
EA947FA-32
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 9.78

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Mold Mounting Method Paste Fastening Method Other Material Nylon
Color Silver Size (mm) A: 25mmB: 15mmC: 25 mmD: 5 mm, E: 0.5 mm Material details Steel
Details 1 With adhesive tape Product detail type Cord Clip (Adhesive / 10 Pcs.) Quantity 10 pcs.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)