(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Click【25-100 Pieces Per Package】

Click

[Features]
- A UL certified product.
- The resin has chemical/shock resistance and is weatherproof.
- Attach nylon flexible tubes and pipes with one touch.
[Use]
- For fixing nylon flexible tubes/pipes.

Part Number

Configured Part Number is shown.

Part Number
CLIC-20
CLIC-32
CLIC-40
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipCompatible Pipe Outer Diameter
(mm)
Load Strength
(N)
JAN Code Trusco Code

SGD 179.59

100 Pieces Per Package

1 Pack(s) 7 Day(s) 19.5–21.82504582292721109328-3119

SGD 187.41

50 Pieces Per Package

1 Pack(s) 7 Day(s) 31.2–35.53704582292721123328-0012

SGD 166.90

25 Pieces Per Package

1 Pack(s) 9 Day(s) 39.5–43.54404582292721130328-0021

Loading...

  1. 1

Basic Information

Mounting Hole Diameter(mm) 4.5 Color Light Gray Use location For Indoor Use
Operating Temperature Range(°C) -25 to 90

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)