(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Chain Flex CF30- Power Cable

Chain Flex CF30- Power Cable

Features
● Supports high loads
● PVC jacketing
● Oil resistant
● Flame retardant

Application
● For indoor use, but may be used outdoors in environments with temperatures of 5°C or more
● Particularly suited to free-span travel and sliding travel (maximum length 100 m)
● Ideal for automated warehouse management and delivery systems, machine tools, packaging machinery, material handling equipment, indoor cranes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CF30.15.04-1.5SQ-4-1
CF30.15.04-1.5SQ-4-2
CF30.15.04-1.5SQ-4-3
CF30.15.04-1.5SQ-4-4
CF30.15.04-1.5SQ-4-5
CF30.15.04-1.5SQ-4-6
CF30.15.04-1.5SQ-4-7
CF30.15.04-1.5SQ-4-8
CF30.15.04-1.5SQ-4-9
CF30.15.04-1.5SQ-4-10
CF30.15.04-1.5SQ-4-11
CF30.15.04-1.5SQ-4-12
CF30.15.04-1.5SQ-4-13
CF30.15.04-1.5SQ-4-14
CF30.15.04-1.5SQ-4-15
CF30.15.04-1.5SQ-4-16
CF30.15.04-1.5SQ-4-17
CF30.15.04-1.5SQ-4-18
CF30.15.04-1.5SQ-4-19
CF30.15.04-1.5SQ-4-20
CF30.15.04-1.5SQ-4-21
CF30.15.04-1.5SQ-4-22
CF30.15.04-1.5SQ-4-23
CF30.15.04-1.5SQ-4-24
CF30.15.04-1.5SQ-4-25
CF30.15.04-1.5SQ-4-26
CF30.15.04-1.5SQ-4-27
CF30.15.04-1.5SQ-4-28
CF30.15.04-1.5SQ-4-29
CF30.15.04-1.5SQ-4-30
CF30.15.04-1.5SQ-4-31
CF30.15.04-1.5SQ-4-32
CF30.15.04-1.5SQ-4-33
CF30.15.04-1.5SQ-4-34
CF30.15.04-1.5SQ-4-35
CF30.15.04-1.5SQ-4-36
CF30.15.04-1.5SQ-4-37
CF30.15.04-1.5SQ-4-38
CF30.15.04-1.5SQ-4-39
CF30.15.04-1.5SQ-4-40
CF30.15.04-1.5SQ-4-41
CF30.15.04-1.5SQ-4-42
CF30.15.04-1.5SQ-4-43
CF30.15.04-1.5SQ-4-44
CF30.15.04-1.5SQ-4-45
CF30.15.04-1.5SQ-4-46
CF30.15.04-1.5SQ-4-47
CF30.15.04-1.5SQ-4-48
CF30.15.04-1.5SQ-4-49
CF30.15.04-1.5SQ-4-50
CF30.15.04-1.5SQ-4-51
CF30.15.04-1.5SQ-4-52
CF30.15.04-1.5SQ-4-53
CF30.15.04-1.5SQ-4-54
CF30.15.04-1.5SQ-4-55
CF30.15.04-1.5SQ-4-56
CF30.15.04-1.5SQ-4-57
CF30.15.04-1.5SQ-4-58
CF30.15.04-1.5SQ-4-59
CF30.15.04-1.5SQ-4-60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Finished outer diameter
(mm)
Minimum bending radius while running
(mm)
Minimum bending radius when fixed
(mm)
Conductor resistance
(Ω/km)
Reference allowable current value (30°C)
(A)

SGD 15.80

1 Piece(s) 6 Day(s) or more 1011.58.563.753413.321

SGD 27.92

1 Piece(s) 6 Day(s) or more 1021.58.563.753413.321

SGD 40.04

1 Piece(s) 6 Day(s) or more 1031.58.563.753413.321

SGD 52.15

1 Piece(s) 6 Day(s) or more 1041.58.563.753413.321

SGD 64.27

1 Piece(s) 6 Day(s) or more 1051.58.563.753413.321

SGD 76.39

1 Piece(s) 6 Day(s) or more 1061.58.563.753413.321

SGD 88.50

1 Piece(s) 6 Day(s) or more 1071.58.563.753413.321

SGD 100.62

1 Piece(s) 6 Day(s) or more 1081.58.563.753413.321

SGD 112.74

1 Piece(s) 6 Day(s) or more 1091.58.563.753413.321

SGD 124.86

1 Piece(s) 6 Day(s) or more 10101.58.563.753413.321

SGD 136.97

1 Piece(s) 6 Day(s) or more 10111.58.563.753413.321

SGD 149.09

1 Piece(s) 6 Day(s) or more 10121.58.563.753413.321

SGD 161.21

1 Piece(s) 6 Day(s) or more 10131.58.563.753413.321

SGD 173.32

1 Piece(s) 6 Day(s) or more 10141.58.563.753413.321

SGD 185.45

1 Piece(s) 6 Day(s) or more 10151.58.563.753413.321

SGD 197.57

1 Piece(s) 6 Day(s) or more 10161.58.563.753413.321

SGD 209.69

1 Piece(s) 6 Day(s) or more 10171.58.563.753413.321

SGD 221.80

1 Piece(s) 6 Day(s) or more 10181.58.563.753413.321

SGD 233.92

1 Piece(s) 6 Day(s) or more 10191.58.563.753413.321

SGD 246.04

1 Piece(s) 6 Day(s) or more 10201.58.563.753413.321

SGD 258.15

1 Piece(s) 6 Day(s) or more 10211.58.563.753413.321

SGD 270.27

1 Piece(s) 6 Day(s) or more 10221.58.563.753413.321

SGD 282.39

1 Piece(s) 6 Day(s) or more 10231.58.563.753413.321

SGD 294.50

1 Piece(s) 6 Day(s) or more 10241.58.563.753413.321

SGD 306.62

1 Piece(s) 6 Day(s) or more 10251.58.563.753413.321

SGD 318.74

1 Piece(s) 6 Day(s) or more 10261.58.563.753413.321

SGD 330.86

1 Piece(s) 6 Day(s) or more 10271.58.563.753413.321

SGD 342.97

1 Piece(s) 6 Day(s) or more 10281.58.563.753413.321

SGD 355.09

1 Piece(s) 6 Day(s) or more 10291.58.563.753413.321

SGD 367.22

1 Piece(s) 6 Day(s) or more 10301.58.563.753413.321

SGD 379.33

1 Piece(s) 6 Day(s) or more 10311.58.563.753413.321

SGD 391.45

1 Piece(s) 6 Day(s) or more 10321.58.563.753413.321

SGD 403.57

1 Piece(s) 6 Day(s) or more 10331.58.563.753413.321

SGD 415.68

1 Piece(s) 6 Day(s) or more 10341.58.563.753413.321

SGD 427.80

1 Piece(s) 6 Day(s) or more 10351.58.563.753413.321

SGD 439.92

1 Piece(s) 6 Day(s) or more 10361.58.563.753413.321

SGD 452.04

1 Piece(s) 6 Day(s) or more 10371.58.563.753413.321

SGD 464.15

1 Piece(s) 6 Day(s) or more 10381.58.563.753413.321

SGD 476.27

1 Piece(s) 6 Day(s) or more 10391.58.563.753413.321

SGD 488.39

1 Piece(s) 6 Day(s) or more 10401.58.563.753413.321

SGD 500.50

1 Piece(s) 6 Day(s) or more 10411.58.563.753413.321

SGD 512.62

1 Piece(s) 6 Day(s) or more 10421.58.563.753413.321

SGD 524.74

1 Piece(s) 6 Day(s) or more 10431.58.563.753413.321

SGD 536.85

1 Piece(s) 6 Day(s) or more 10441.58.563.753413.321

SGD 548.97

1 Piece(s) 6 Day(s) or more 10451.58.563.753413.321

SGD 561.10

1 Piece(s) 6 Day(s) or more 10461.58.563.753413.321

SGD 573.22

1 Piece(s) 6 Day(s) or more 10471.58.563.753413.321

SGD 585.33

1 Piece(s) 6 Day(s) or more 10481.58.563.753413.321

SGD 597.45

1 Piece(s) 6 Day(s) or more 10491.58.563.753413.321

SGD 609.57

1 Piece(s) 6 Day(s) or more 10501.58.563.753413.321

SGD 621.68

1 Piece(s) 6 Day(s) or more 10511.58.563.753413.321

SGD 633.80

1 Piece(s) 6 Day(s) or more 10521.58.563.753413.321

SGD 645.92

1 Piece(s) 6 Day(s) or more 10531.58.563.753413.321

SGD 658.04

1 Piece(s) 6 Day(s) or more 10541.58.563.753413.321

SGD 670.15

1 Piece(s) 6 Day(s) or more 10551.58.563.753413.321

SGD 682.27

1 Piece(s) 6 Day(s) or more 10561.58.563.753413.321

SGD 694.39

1 Piece(s) 6 Day(s) or more 10571.58.563.753413.321

SGD 706.50

1 Piece(s) 6 Day(s) or more 10581.58.563.753413.321

SGD 718.62

1 Piece(s) 6 Day(s) or more 10591.58.563.753413.321

SGD 730.74

1 Piece(s) 6 Day(s) or more 10601.58.563.753413.321

Loading...

Basic Information

Number Of Cores(Core) 4 Rated Voltage 600/1000V Shield NA
Properties Oil Resistance Representative Standard UL / CE / CSA(c-UL) Sheath (outer coating) color Black
Grounding Wire GY (green/yellow) colored Sheath (outer coating) material Low adhesiveness/oil resistance PVC admixture Insulation body materials TPE admixture
Free span maximum running speed(m/s) 10 Slide maximum running speed(m/s) 5 Maximum acceleration(m/s2) 80
Stroke Up to 100 m Twist(° (1 m)) ±90 Other standards ISO class 2 (IPA): Clean room compatible/ CEI: Italian standard/ DESINA/ NFPA 79-2012: Used of UL (AWM) cable allowed
Other cable properties Flame retardant and silicone free Note 1 Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)