(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

LAN cable homemade set

LAN cable homemade set

A compact set of essentials, tools, connectors, and testers for making your own LAN cable.
[Features]
・ A set of parts and tools for making your own category 6 LAN cable and category 5e LAN cable
・ You can make your own LAN cable anywhere with this tool kit (Cable not included)
・ It comes with a storage case that is convenient to carry

PDF

Part Number

Configured Part Number is shown.

LAN-TLKIT2

 
Part Number
LAN-TLKIT2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 252.78

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Application Set contents: LAN cable tester x 1 (LAN-TST3N), crimping tool (with ratchet) x 1 (LAN-TL8), spike x 1 (LAN-TL10), simple peeling tool x 1 (HT-308), modular cover forward type white x 6 (ADT-MC4W), modular cover forward type blue x 4 (ADT-MC4B), modular cover forward type white x 6 (ADT-MC7L), modular cover forward type blue x 4 (ADT-MC7BL), category 5e RJ-45 cable for single wire x 10 (ADT-RJ45-10S), category 6 RJ-45 connector for single wire x 10 (ADT-6RJ-10), parts case x 1/W134 x D105 x H30 mm, storage case x 1/W380 x D300 x H63 mm, 1630 g Supported Cables KB-T6E-CB / KB-T6L-CB / KB-C6L-CB / KB-T5-CB / KB-C5L-CB / KB-STP-CB100N / KB-AD5-CB / KB-TY5-CB / LA-FL5-CB Features LAN cable homemade set

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)