(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Right-Angle Plug, 125 V, 15 A, 2P, Tracking-Resistant, VFF Model, Black/White/Gray

Right-Angle Plug, 125 V, 15 A, 2P, Tracking-Resistant, VFF Model, Black/White/Gray
  • Volume Discount

Utilizes a double-molded, right-angle plug with a thermoset resin core.

Part Number

Configured Part Number is shown.

2PTL-2VFF-BK-3

Part Number
2PTL-2VFF-BK-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 25.34

1 Piece(s)Available 4 Day(s) or more

Loading...

  1. 1

Basic Information

Plug shape A-2 Cable Length(m) 3 Plug angle (draw direction at front position) Lower Angle
Function Tracking prevention Color Black Rated Current(A) 15
Rated Voltage(V) 125 Supported countries (standards) Japan (PSE)

Please check the type/dimensions/specifications of the part 2PTL-2VFF-BK-3 in the Right-Angle Plug, 125 V, 15 A, 2P, Tracking-Resistant, VFF Model, Black/White/Gray series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)