(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

ABS Resin Plate

Part Number

Configured Part Number is shown.

 
Part Number
ABS-2B
ABS-12B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSt
(mm)

SGD 6.50

SGD 4.88

1 Piece(s) Same day 101

SGD 12.65

SGD 5.82

1 Piece(s) Same day 101.5

Loading...

  1. 1

Basic Information

Material Abs Resin Color specifications/surface treatment Black W(mm) 300
D(mm) 200 Material ABS Resin

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)