(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Current Sensor SAO

Current Sensor SAO

Current sensor SAO

[Features]
· Can be used for overload protection of motors and AC current detection of general three-phase circuits.
· Since there are various types, such as those with inverse time characteristics, those with startup lock times, and those that operate instantaneously, levels of protection, detection, and control that precisely suit the usage conditions are possible.
· Can be easily used without the need to replace the CT or the input resistance of the relay part depending on the magnitude of the current.
· Since it is a plug-in type, tasks such as attaching, detaching, and wiring are easy.
· Cannot be used in circuits in which the current waveform is distorted, in inverter circuits, or under capacitor loads.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SAO-R2N

 
Part Number
SAO-R2N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 205.70

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Type Other Type Main Body Operating time characteristics Inverse time operating characteristics
Detection function For overcurrent detection Power Supply Voltage(V) AC200/220/240

Please check the type/dimensions/specifications of the part SAO-R2N in the Current Sensor SAO series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)