(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

GX analog I/O terminal

GX analog I/O terminal

EtherCAT compatible analog I/O terminal with screw type terminal block.
[Features]
·The input range (or output range) can be easily changed by simply setting the switch.
·Equipped with a detachable screw-type terminal block for improved maintainability.
·Equipped with a moving average calculation function. Configurable from 100µs to 64 ms (input only).
·Wire break detection function (input only, when used with 1-5 V, 4-20 mA).
·Rotary switch setting and tool setting can be selected for the node address.
·In the case of rotary switch settings, settings are easy, and node identification during maintenance is easy.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GX-AD0471
GX-DA0271
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber Of Inputs
(Point)
Number of Outputs
(Point)

SGD 1,057.54

1 Piece(s) 4 Day(s) or more 4-

SGD 1,086.58

1 Piece(s) 4 Day(s) or more -2

Loading...

  1. 1

Basic Information

Type Remote I/O station Control Type Network Varieties EtherCAT Additional Function Input/Output / Analog I/O / Communication Function
Connection Terminal Terminal block/connector Mounting Method DIN mount Representative Standard CE / UL / CUL / CSA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)