(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Auxiliary Power Supply Equipment AOF-1N

Auxiliary Power Supply Equipment AOF-1N

Auxiliary power device AOF-1N

[Features]
· Together with ground relay, it is necessary to trip current circuit breaker.
· Coil terminal P1 and P2 for power relay Z is connected in series with terminal a and c relays for potential PT.
· Voltage is AC100 / 110V (standard), 50 / 60Hz (standard).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AOF-1N

 
Part Number
AOF-1N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 196.07

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Other Type Auxiliary power supply equipment Compatible Model Shape K2GS-H / shape K2GS-B / shape K2GF-H / shape K2GF-B / shape K2GV-T / shape K2GV-C

Please check the type/dimensions/specifications of the part AOF-1N in the Auxiliary Power Supply Equipment AOF-1N series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)