(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Solid state contactor for 3-phase motor G3J-T-C
[Features]
· AC power input type added to model G3J-T.
· Simultaneous monitor output (non-contact 1a equivalent output).
· Energy saving with low start up current.
· UL/CSA standard acquired.
· Use with both DIN rail mounting and screw mounting.
· Heatsink integrated construction (3.7 kW W100 × H100 × D130 mm).
· Built-in snubber circuit and varistor.
· Built-in operation display lamp.
Japanese Only
Part Number
Configured Part Number is shown.
G3J-T-C Series external appearance
Model G3J-T205BL-C dimensional outline drawing
Model G3J-T217BL-C dimensional outline drawing
Rated power supply voltage: 12 to 24 V DC
Operating voltage range: 10.2 to 26.4 V DC
Current consumption: 70 mA max. (at 12 to 24 V DC)
Input Current | DC 10 mA max. (12 to 24 V DC) | |
---|---|---|
Input Method | No-Voltage Input | Short-circuiting/opening between terminal 3 and terminal 1 or terminal 3 and terminal 2 Non-contact input: Maximum residual voltage of 2 V between short-circuited terminals (with SSR input ON) Maximum leakage current of 0.15 mA (with SSR input OFF) Input with contact: contact for micro-signals |
Format | Model G3J-T217BL-C | Model G3J-T205BL-C | |
---|---|---|---|
Rated Operating Voltage | 200 to 240 V AC | ||
Operating Voltage Range | 180 to 264 V AC | ||
Rated Carry Current *1 | 17.4 A (at 40°C) | 4.8 A (at 40°C) | |
Minimum Load Current | 0.5 A | ||
Peak-Value Current Resistivity | 500 A (60 Hz, 1 cycle) | 150 A (60 Hz, 1 cycle) | |
Closed Current (Effective Value) | AC 3 | 174 A | 48 A |
AC 4 | 208.8 A | 57.6 A | |
Breaking Current (Effective Value) | AC 3 | 139.2 A | 38.4 A |
AC 4 | 174 A | 48 A | |
Applied Load | Three-Phase Inductive Motor *2 (AC3, AC4, AC53-a) | 200 to 220 V AC 3.7 kW (17.4 A) | 200 to 220 V AC 0.75 kW (4.8 A) |
Resistive Load (AC1) *3 | 200 to 240 V AC 17.4 A | 200 to 240 V AC 4.8 A |
Format | Model G3J-T217BL-C | Model G3J-T205BL-C |
---|---|---|
Ramp-Up Time | Set within a range of approx. 1 to 25 s. | |
Ramp-Down Time | Set within a range of approx. 1 to 25 s. | |
Starting Torque *1 | Set within a range of 200% to 450% In. | |
Monitor Output Operation Time *2 | After control signal input: AC type: 300 ms max. (TYP 50 ms), DC type: 50 ms max. | |
Monitor Output Release Time *2 | After ramp-down time completion (after main circuit current turns OFF): 60 ms max. | |
Output ON Voltage Drop (Main Circuit) | 1.6 V (RMS) max. | |
Output ON Voltage Drop (Monitor Output) | AC type: 3.5 V AC max., DC type: 2.0 V DC max. | |
Leakage Current (Main Circuit) | 10 mA max. (at 200 V AC) | |
Leakage Current (Monitor Output) | AC type: 1.5 mA max. (at 200 V AC) DC type: 0.15 mA max. (at 24 V DC) | |
Insulation Resistance | 100 MΩ min. (with 500 V ohmmeter) | |
Dielectric Strength | 2,500 V AC 60 Hz for 1 min | |
Vibration | 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude) | |
Shock | 294 m/s2 | |
Storage Temperature | -30 to +70°C (assuming no icing or condensation) | |
Ambient Operating Temperature | -20 to +60°C (assuming no icing or condensation) | |
Ambient Operating Humidity | 45 to 85% RH | |
Weight | Approx. 890 g | Approx. 760 g |
Part Number |
---|
G3J-T205BL DC12-24 |
G3J-T217BL DC12-24 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Dimension width (mm) | Dimension depth (mm) | Applicable output load (A)/(V) |
---|---|---|---|---|---|---|---|
SGD 304.92 | 1 Piece(s) | 4 Day(s) or more | 80 | 100 | AC200 to 220V/4.8A | ||
SGD 393.25 | 1 Piece(s) | 4 Day(s) or more | 100 | 110 | AC200 to 220V/17.4A |
Loading...
Application | SSR | Terminal shape | Screw Fastening | Safety standards | CE / UL / CSA |
---|---|---|---|---|---|
Dimension height(mm) | 100 | Insulation method | Phototriac | Zero cross function | NA |
Operation Indicator Lamp | Available | Input rated voltage(V) | DC 12–24 |
How can we improve?
How can we improve?