(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

PLC SYSMAC CJ Series CJ2H

PLC SYSMAC CJ Series CJ2H

- PLC SYSMAC CJ series CPU unit by OMRON.
- High-speed, high-capacity EtherNet/IP is built into every model.
- The CIP communications protocol is supported for direct access to multi-manufacture devices.
- Tag memory provided for easy access from host PCs and PTs.
- Even more program memory and data memory.
- Superior high-speed control performance.
- The more advanced motion control by the lower cost (Synchronous Unit Operation).
- Increased I/O throughput speed by [Direct processing of every refreshing command].

PDF

Part Number

Configured Part Number is shown.

CJ2H-CPU64-EIP

 
Part Number
CJ2H-CPU64-EIP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 3,410.00

1 Piece(s) 67 Day(s)

Loading...

  1. 1

Basic Information

Type Baseless Program size(k step) 50 Note 1 High Capacity High Speed Transfer EtherNet/IP Included As Standard
International Standard UL, CUL, CSA, CE

Please check the type/dimensions/specifications of the part CJ2H-CPU64-EIP in the PLC SYSMAC CJ Series CJ2H series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)