(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A DC power relay that enables high-voltage and high-current DC load cutoff.
[Features]
・ Achieves Omron's original "metal housing-gas sealed structure made of resin material / non-ceramic structure."It is possible to reduce the parts and special processing required for conventional products, and realize miniaturization, weight reduction, and cost reduction of the relay body
・ Smallest size in class: 25 × 60 × 58 mm, the lightweight in its class: Achieves about 135 g. Achieves a volume ratio of about 1/2 and a mass ratio of about 1/3 when comparing DC power relays of the same class (400 V DC, 25 A)
・ The unique design of the contact switching component and permanent magnet for blowing out the arc eliminates the need for polarity in the main circuit (contact terminal). Contributes to improved ease of handling during wiring and installation, and foolproofing against incorrect wiring
Part Number
Configured Part Number is shown.
G9EB-1-B DC24
G9EB-1 external appearance
G9EB-1-B dimensional outline drawing
G9EB-1-B dimensional outline drawing
Mounting hole machining dimensions
Rated Voltage (V) | Rated Current (mA) | Coil Resistance (Ω) | Operating Voltage (V) | Release Voltage (V) | Maximum Allowable Voltage (V) | Power Consumption (W) | |
---|---|---|---|---|---|---|---|
DC | 12 | 166.7 | 72 | 75% max. of rated voltage | 10% min. of rated voltage | 130% of rated voltage (at 23°C within 10 minutes) | Approx. 2 |
24 | 83.3 | 288 | |||||
48 | 41.7 | 1,152 | |||||
60 | 33.3 | 1,800 | |||||
100 | 20 | 5,000 |
Note 1. The rated current and coil resistance are measured at a coil temperature of 23°C with tolerances of ±10%.
Note 2. Performance characteristic data is measured at a coil temperature of +23°C.
Note 3. The figure for the maximum voltage is the maximum voltage that can be applied to the relay coil.
Item | Resistive Load |
---|---|
Model G9EB-1-B | |
Rated Load | 250 V DC 25 A |
Rated Carry Current | 25 A |
Maximum Contact Voltage (Switch) | 250 V |
Maximum Contact Current (Switch) | 25 A |
Format | Model G9EB-1-B | |
---|---|---|
Contact Resistance *1 | 30 mΩ max. | |
Contact Voltage Drop | 0.1 V max. (for a carry current of 25 A) | |
Operating Time | 30 ms max. | |
Release Time | 15 ms max. | |
Insulation Resistance *2 | Between Coil and Contacts | 1,000 MΩ min. |
Between Contacts of Same Polarity | 1,000 MΩ min. | |
Dielectric Strength | Between Coil and Contacts | 2,500 V AC for 1 min |
Between Contacts of Same Polarity | 2,500 V AC for 1 min | |
Impulse Withstand Voltage *3 | 4,500 V | |
Vibration Resistance | Durability | 10 to 55 to 10 Hz, 0.75-mm single amplitude (Acceleration: 2.94 to 88.9 m/s2) |
Malfunction | 10 to 55 to 10 Hz, 0.75-mm single amplitude (Acceleration: 2.94 to 88.9 m/s2) | |
Shock Resistance | Durability | 490 m/s2 |
Malfunction | 100 m/s2 | |
Mechanical Durability *4 | 100,000 operations min. | |
Electrical Durability (Resistive Load) *5*6 | 250 V DC 25 A 30,000 operations min. | |
Short-Time Carry Current | 50 A (5 min), 40 A (10 min) | |
Maximum Interruption Current *6 | 250 V DC 100 A (5 times) | |
Overload Interruption *6 | 250 V DC 50 A (50 times min.) | |
Ambient Operating Temperature | -40 to +70°C (assuming no icing or condensation) | |
Ambient Operating Humidity | 5 to 85% RH | |
Weight (Including Accessories) | Approx. 135 g |
Note: The above values are initial values at an ambient temperature of 23°C unless otherwise specified.
Using a diode will reduce the service life.
Part Number |
---|
G9EB-1-B DC24 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship |
---|---|---|---|---|
SGD 155.04 | 1 Piece(s) | Same day |
Loading...
Application | Power | Contact Configuration | 1a | Terminal shape | Screw terminal |
---|---|---|---|---|---|
Coil rated voltage (DC)(V) | 24 | Dimension height(mm) | 58 | Dimension width(mm) | 60 |
Dimension depth(mm) | 25 | Type | Switch/ conductive type | DC rated load | DC250V/25A |
Please check the type/dimensions/specifications of the part G9EB-1-B DC24 in the DC Power Relay (25A type) G9EB-1 series.
How can we improve?
How can we improve?