(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
· Safety protective equipment optimized for centralized alarm system for all types of control circuits.
· Model MYA combines with model MY4 mini power relay to provide alarm functions for all types.
· In addition to being a small, plug-in type that saves space and allows for simple maintenance, there are 4 general varieties, so you can select the most appropriate for your needs.
· Lloyd's certified product (model MYM-LA12, -LB12 not included).
Japanese Only
Part Number
Configured Part Number is shown.
Relay Number | Operating Method | Alarm Contact | Classification | - | Voltage (V) |
---|---|---|---|---|---|
2 | Non-locking | a | With auxiliary contacts | Model MYA-NA2 | AC 100/110, 200/220 |
DC 24, 100/110 | |||||
Without auxiliary contacts | Model MYA-NA1 | AC 100/110, 200/220 | |||
Lock-in | a | With auxiliary contacts | Model MYA-LA2 | AC 100/110, 200/220 | |
DC 24 | |||||
Without auxiliary contacts | Model MYA-LA1 | AC 100/110, 200/220 | |||
DC 24 | |||||
b | With auxiliary contacts | Model MYA-LB2 | AC 100/110 | ||
DC 24 | |||||
3 | a | No auxiliary contacts (includes circuit for confirming another reset performed after failure recovery) | Model MYA-LA12 | AC 100/110, 200/220 | |
DC 24, 100/110 |
MYA-NA1/MYA-NA2/MYA-LA1/MYA-LA2/MYA-LB2 external appearance
MYA-NA1/MYA-NA2/MYA-LA1/MYA-LA2/MYA-LB2 dimensional drawing, Units: mm
MYA-LA12 external appearance
MYA-LA12 dimensional drawing, Units: mm
With surface connection socket, Units: mm
With rear surface connection socket, Units: mm
Load | Resistive Load | Inductive load (cosφ = 0.4, L/R = 7 ms) |
---|---|---|
Contact Mechanism | Single (Model MY Series) | |
Contact Material | Ag (Model MY Series) | |
Rated Load | 220 V AC 3 A, 24 V DC 3 A | 220 V AC 0.8 A, 24 V DC 1.5 A |
Rated Carry Current | 3 A | |
Max. Contact Voltage Value | 250 V AC, 125 V DC | |
Max. Contact Current Value | 3 A | |
Maximum Switching Capacity Value (Reference Value) | 660 VA 72 W | 176 VA 36 W |
Failure Rate (P Level) (Reference Value*) | 1 V DC 1 mA |
Contact Resistance *1 | 50 mΩ max. | |
---|---|---|
Operating Time *2 | 20 ms max. | |
Recovery Time *2 | 20 ms max. | |
Maximum Switching Frequency | 1,800 operations/hr (rated load) | |
Insulation Resistance *3 | 100 MΩ min. | |
Dielectric Strength | Between Different Poles | 1,000 V AC 50/60 Hz for 1 min |
Vibration | Durability | 10 to 55 to 10 Hz, 0.5-mm single amplitude (1.0-mm double amplitude) |
Malfunction | 10 to 55 to 10 Hz, 0.5-mm single amplitude (1.0-mm double amplitude) | |
Shock | Durability | 1,000 m/s2 |
Malfunction | 200 m/s2 | |
Durability | Mechanical | Minimum of 50,000,000 operations for AC Minimum of 100,000,000 operations for DC (switching frequency 18,000 operations/hr) |
Electrical *4 | 200,000 operations min. (at 1,800 operations/hr under rated load) | |
Ambient Operating Temperature | -10 to +40°C (assuming no icing or condensation) | |
Ambient Operating Humidity | 5 to 85% RH | |
Weight | Approx. 100 to 150 g |
*1. Measurement conditions: 5 V DC, 1 A, voltage drop method.
*2. Measurement conditions: Rated operating voltage applied, not including contact bounce. Ambient temperature: +23°C
*3. Measured with a 500 V DC ohmmeter at the same places that the dielectric strength was checked.
*4. Ambient temperature conditions: +23°C
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Coil rated voltage (DC) (V) | Coil rated voltage (AC) (V) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Operating Method | Alarm Contact |
---|---|---|---|---|---|---|---|---|---|---|---|
SGD 75.63 | 1 Piece(s) | 4 Day(s) or more | - | 100/110 | 51 | 39 | 65 | Lock-In | Without a Contact/ Auxiliary Contact | ||
SGD 77.92 | 1 Piece(s) | 4 Day(s) or more | - | 200/220 | 51 | 39 | 65 | Lock-In | Without a Contact/ Auxiliary Contact | ||
SGD 73.21 | 1 Piece(s) | 4 Day(s) or more | 24 | - | 51 | 39 | 65 | Lock-In | Without a Contact/ Auxiliary Contact | ||
SGD 75.63 | 1 Piece(s) | 4 Day(s) or more | - | 100/110 | 51 | 39 | 65 | Lock-In | With a Contact/ Auxiliary Contact | ||
SGD 75.63 | 1 Piece(s) | 4 Day(s) or more | - | 200/220 | 51 | 39 | 65 | Lock-In | With a Contact/ Auxiliary Contact | ||
SGD 75.63 | 1 Piece(s) | 4 Day(s) or more | 24 | - | 51 | 39 | 65 | Lock-In | With a Contact/ Auxiliary Contact | ||
SGD 101.40 | 1 Piece(s) | 4 Day(s) or more | 24 | - | 50 | 38 | 84.5 | Lock-In | Without a Contact/ Auxiliary Contact | ||
SGD 75.63 | 1 Piece(s) | 4 Day(s) or more | - | 100/110 | 51 | 39 | 65 | Lock-In | With b Contact/ Auxiliary Contact | ||
SGD 70.54 | 1 Piece(s) | 4 Day(s) or more | 24 | - | 51 | 39 | 65 | Lock-In | With b Contact/ Auxiliary Contact | ||
SGD 75.63 | 1 Piece(s) | 4 Day(s) or more | - | 200/220 | 51 | 39 | 65 | Non-Locking | Without a Contact/ Auxiliary Contact | ||
SGD 73.21 | 1 Piece(s) | 4 Day(s) or more | - | 100/110 | 51 | 39 | 65 | Non-Locking | With a Contact/ Auxiliary Contact | ||
SGD 75.63 | 1 Piece(s) | 4 Day(s) or more | - | 200/220 | 51 | 39 | 65 | Non-Locking | With a Contact/ Auxiliary Contact | ||
SGD 73.21 | 1 Piece(s) | 4 Day(s) or more | 24 | - | 51 | 39 | 65 | Non-Locking | With a Contact/ Auxiliary Contact | ||
SGD 75.63 | 1 Piece(s) | 4 Day(s) or more | 100/110 | - | 51 | 39 | 65 | Non-Locking | With a Contact/ Auxiliary Contact |
Loading...
Latch function | NA | Terminal shape | Socket / plug-in | Contact rated current (minimum value for AC and DC)(A) | 3 |
---|---|---|---|---|---|
Contact mechanism | Single | Protective Structure | In-Case Type |
How can we improve?
How can we improve?