(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
For power supply switching at an impulse voltage of 10kV, and a withstand voltage of 4kV.
[Features]
· Fully separated between the input and output (between coil-contacts), providing 10,000V impulse withstand voltage.
· Features at least 8 mm insulation clearance between coil-contacts in compliance with VDE standard C/250. Has a withstand voltage of AC4,000V or higher in compliance with compliant with the Act on Product Safety of Electrical Appliances and Materials. Standard models are UL standard 508 and CSA standard certified.
· VDE certified products also available.
· The 1a type (TV-8) and 2a type (TV-5) both conform to TV ratings.
· Products with support for full-wave rectification also available.
Japanese Only
Part Number
Configured Part Number is shown.
Contact Configuration | 1a | 2a | ||
---|---|---|---|---|
Classification | Model | Coil Rated Voltage (V) | Model | Coil Rated Voltage (V) |
Standard Type | Model G4W-1112P-US-TV8 | 12 DC | Model G4W-2212P-US-TV5 | 12 DC |
24 DC | 24 DC |
G4W-2212P-US-TV5 external appearance
G4W Series dimensional outline drawing, Units: mm
PCB processing dimensions (G4W-1112P-US-TV8)
PCB processing dimensions (G4W-2112P-US-TV5)
The international (non-Japan) standard certification ratings are different from the performance values which were determined separately. As such, make sure you check these values before use.
Model | Number of Contacts | Operating Coil Rating | Contact Rating | Number of Times Tested |
---|---|---|---|---|
Model G4W-1112( )-US-TV8 | 1 | 12 to 100 V DC | 15 A 250 V AC (General Use) 40°C | 6,000 |
15 A 24 V DC 40°C | ||||
TV-8 40°C | 25,000 times | |||
1/2 HP 125 V AC 40°C | 1,000 times | |||
3/4 HP 240 V AC 40°C | ||||
1 HP 250 V AC 40°C | ||||
Model G4W-2212( )-US-TV5 | 2 | 15 A 250 V AC (General Use) 40°C | 6,000 | |
15 A 36 V DC 40°C | ||||
TV-5 40°C | 25,000 times | |||
1/4 HP 125 V AC 40°C | 1,000 times | |||
1/2 HP 250 V AC 40°C | ||||
1/3 HP 125 V AC 40°C | ||||
1/3 HP 250 V AC 40°C |
Model | Number of Contacts | Operating Coil Rating | Contact Rating | Number of Times Tested |
---|---|---|---|---|
Model G4W-1112( )-US-TV8 | 1 | 12 to 100 V DC | 15 A 250 V AC (General Use) 40°C | 6,000 |
15 A 24 V DC 40°C | ||||
TV-8 40°C | 25,000 times | |||
1/2 HP 125 V AC 40°C | 1,000 times | |||
3/4 HP 240 V AC 40°C | ||||
1 HP 250 V AC 40°C | ||||
Model G4W-2212( )-US-TV5 | 2 | 15 A 250 V AC (General Use, Same Polarity Between Contacts) 40°C | 6,000 | |
10 A 250 V AC (General Use) 40°C | ||||
15 A 24 V DC 40°C | ||||
TV-5 40℃ | 25,000 times | |||
1/2 HP 250 V AC 40°C | 1,000 times | |||
1/3 HP 125 V AC 40°C |
Items | Rated Current (mA) | Coil Resistance (Ω) | Operating Voltage (V) | Release Voltage (V) | Maximum Allowable Voltage (V) | Power Consumption (W) | |
---|---|---|---|---|---|---|---|
Rated Voltage (V) | |||||||
DC | 12 | 66.7 | 180 | 80% or Less | 10% or More | 130% (at 23°C) | Approx. 0.8 W |
24 | 33.3 | 720 |
Type | 1a | 2a | ||
---|---|---|---|---|
Load | Resistance Load (cosφ = 1) | Inductive Load (cosφ = 0.4) | Resistance Load (cosφ = 1) | Inductive Load (cosφ = 0.4) |
Contact Material | Ag Alloy (Cd Free Material) | |||
Rated Load | 250 V AC 15 A 24 V DC 15 A | 250 V AC 10 A 24 V DC 7.5 A | 250 V AC 10 A 24 V DC 10 A | 250 V AC 7.5 A 24 V DC 5 A |
Rated Conduction Current | 15 A | 10 A | ||
Maximum Contact Voltage Value | 250 V AC, 125 V DC | |||
Maximum Contact Current Value | 15 A | 10 A | ||
Maximum Switching Capacity Value (Reference Values) | 3,750 VA 375 W | 2,500 VA 255 W | 2,500 VA 240 W | 1,850 VA 120 W |
Contact Resistance *1 | 30 mΩ or Less | |
---|---|---|
Turn-ON Time | 20 ms or Less | |
Turn-OFF Time | 5 ms or Less | |
Maximum Switching Frequency | Mechanical | 18,000 Times/h |
Rated Load | 1,800 Times/h | |
Insulation Resistance *2 | 100 MΩ or More | |
Withstand Voltage | Between Coil and Contact | 4,000 V AC 50/60 Hz 1 min |
Between Contacts of Same Polarity | 1,500 V AC 50/60 Hz 1 min | |
Between Contacts of Different Polarities (2a Type) | 2,000 V AC 50/60 Hz 1 min | |
Impulse Withstand Voltage | Between Coil and Contact | 10,000 V |
Insulation Distance | Between Coil and Contact | Space: 8 mm, Creepage: 8 mm |
Vibration | Durability | 10 to 55 to 10 Hz, Semi Amplitude 0.75 mm (Double Amplitude 1.5 mm) |
Malfunction | 10 to 55 to 10 Hz, Semi Amplitude 0.75 mm (Double Amplitude 1.5 mm) | |
Shock / Impact | Durability | 1,000 m/s2 |
Malfunction | 150 m/s2 | |
Durability | Mechanical | 5,000,000 Times or More (Switching Frequency: 18,000 Times/h) |
Electrical | 100,000 Times or More (Rated Load, Switching Frequency: 1,800 Times/h) | |
Failure Rate P Level (Reference Value *3) | 5 V DC, 100 mA | |
Ambient Operating Temperature | 25 to +55°C (Assuming No Freezing or Condensation) | |
Operating Ambient Humidity | 5 to 85% RH | |
Weight | Approx. 29 g |
Part Number |
---|
G4W-1112P-US-TV8 DC12 |
G4W-2212P-US-TV5 DC12 |
G4W-2212P-US-TV5 DC24 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Contact Configuration | Contact rated current (minimum value for AC and DC) (A) | Coil rated voltage (DC) (V) | AC rated load |
---|---|---|---|---|---|---|---|---|
SGD 8.50 | 1 Piece(s) | Same day | 1a | 15 | 12 | AC250V 15A | ||
SGD 10.62 | 1 Piece(s) | Same day | 2a | 10 | 12 | AC250V 10A | ||
SGD 10.62 | 1 Piece(s) | Same day | 2a | 10 | 24 | AC250V 10A |
Loading...
Application | Power | Terminal shape | For Circuit Boards | Dimension height(mm) | 30.5 |
---|---|---|---|---|---|
Dimension width(mm) | 30.5 | Dimension depth(mm) | 19.5 | Type | Standard Form |
Classification | Standard Type | Contact mechanism | Single |
How can we improve?
How can we improve?