(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
· A small, single pole power relay with 80A input, energization, and 20A shutoff.
· Achieves motor load switching with an input current of 80A, energization, and a shutoff current 20A.
· Offers high capacity switching and high durability despite its small size.
· Guarantees clearance compliant with UL and CSA air conditioning standards.
· A highly insulated structure which produces little noise.
· The standard product features an anti-flux structure.
Japanese Only
Part Number
Configured Part Number is shown.
Power Relay external appearance
Power Relay external appearance
G4A-1A-E outline drawing
G4A-1A-E dimensional outline drawing, Units: mm
*Average dimensions.
G4A-1A-E mounting hole processing dimensional drawing, Units: mm
G4A-1A-E terminal layout/schematics
(There is no coil polarity.)
G4A-1A-PE outline drawing
G4A-1A-PE dimensional outline drawing, Units: mm
*Average dimensions.
G4A-1A-PE mounting hole processing dimensional drawing, Units: mm
G4A-1A-PE terminal layout/schematics
(There is no coil polarity.)
Contact Resistance *1 | 100 mΩ or Less | |
---|---|---|
Turn-ON Time | 20 ms or Less | |
Turn-OFF Time | 10 ms or Less | |
Maximum Switching Frequency | Mechanical | 18,000 Times/h |
Insulation Resistance *2 | 1,000 MΩ or More | |
Withstand Voltage | Between Coil and Contact | 4,500 V AC 50/60 Hz 1 min |
Between Contacts of Same Polarity | 1,000 V AC 50/60 Hz 1 min | |
Impulse Withstand Voltage | Between Coil and Contact | 8.5 kV 1.2 × 50 |
Insulation Distance | Between Coil and Contact | Space: 3.2 mm, Creepage: 6.4 mm |
Vibration | Durability | 10 to 55 to 10 Hz Semi Amplitude 0.75 mm (Double Amplitude 1.5 mm) |
Malfunction | 10 to 55 to 10 Hz Semi Amplitude 0.75 mm (Double Amplitude 1.5 mm) | |
Shock / Impact | Durability | 1,000 m/s2 |
Malfunction | 200 m/s2 | |
Durability | Mechanical | 2,000,000 Times or More (Switching Frequency: 18,000 Times/h) |
Resistance Load | 100,000 Times or More (Switching Frequency: 1 Second On, 1 Second Off) | |
Motor Load | 200,000 Times or More (Switching Frequency: 1.5 Seconds On, 1.5 Seconds Off) | |
Inverter Load | 300,000 Times or More (Switching Frequency: 3 Seconds On, 5 Seconds Off) | |
Failure Rate P Level (Reference Value *3) | 5 V DC, 100 mA | |
Ambient Operating Temperature | -20 to +60°C (Assuming No Freezing or Condensation) | |
Operating Ambient Humidity | 5 to 85% RH | |
Weight | Approx. 23 g |
Note: The above values are the initial default values.
Part Number |
---|
G4A-1A-E DC12 |
G4A-1A-PE DC12 |
G4A-1A-PE DC24 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Coil rated voltage (DC) (V) | Representative Standard | Dimension height (mm) | Load contact terminal |
---|---|---|---|---|---|---|---|---|
SGD 11.07 | 1 Piece(s) | Same day | 12 | UL / CSA | 23.5 | ♯250 | ||
SGD 11.68 | 1 Piece(s) | Same day | 12 | - | 26.8 | For PCB | ||
SGD 10.50 | 1 Piece(s) | Same day | 24 | - | 26.8 | For PCB |
Loading...
Application | Power | Contact Configuration | 1a | Terminal shape | For Circuit Boards |
---|---|---|---|---|---|
Contact rated current (minimum value for AC and DC)(A) | 20 | Dimension width(mm) | 30.5 | Dimension depth(mm) | 16 |
Contact mechanism | Single | Coil terminal | For Circuit Boards |
How can we improve?
How can we improve?