(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

PoE CAT6 LAN Cable, KB-T6POE Series

PoE CAT6 LAN Cable, KB-T6POE Series

A CAT6 LAN cable fully compatible with PoE lets you supply devices with signals and a power supply with one LAN cable.

[Features]
- A Category 6 LAN cable fully compatible with PoE (Power over Ethernet) that allows you to supply devices with signals and a power supply.
- Featuring AWG 22-core wire specifications, making it fully compatible with 48V power supplies.
- A Category 6 LAN cable fully compatible with 1000 Mbps (1 Gbps) gigabit Ethernet.
- Achieves a bandwidth of 250 MHz; 2.5 times the bandwidth of enhanced category 5.0.
* Cable wires are thick to reinforce the connector, and although a STP connector is used, the cable has UTP specifications.

(i)Caution

  • Some products are scheduled to be discontinued as soon as supplier is out of stock.Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KB-T6POE-03BK

Part Number
KB-T6POE-03BK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 25.30

1 Piece(s) 7 Day(s)

Loading...

  1. 1
 

Basic Information

Category CAT6 Shield Structure Non-Shielded・UTP FA Network Standard No Standard
Connector Type RJ45-RJ45 Cable Conductor Stranded Wire No. of Cores (No. of Connection Pins) 8 Core
Color Black Length Fixed Length: Fixed 3.0 to 4.9
PoE (Power Supply) Compatible Length(m) 3

Please check the type/dimensions/specifications of the part KB-T6POE-03BK in the PoE CAT6 LAN Cable, KB-T6POE Series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)