(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Wire Sticker S【25 Pieces Per Package】

Wire Sticker S

[Features]
・These are nylon adhesive clamps.
・These clamps open and close at the touch of a button, and have excellent flexibility.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

S522

Part Number
S522
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

SGD 17.82

25 Pieces Per Package

1 Pack(s) 7 Day(s) 10

Loading...

  1. 1
 

Basic Information

Dimension (vertical)(mm) 35.5 Dimension (width)(mm) 27 Conforming diameter(mm) 20 to 22φ

Please check the type/dimensions/specifications of the part S522 in the Wire Sticker S series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)