(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Omron + Timer, Calendar Timer (options, others) + Omron Timer Accessories
Japanese Only
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Conforming series | Mounting machining dimensions width x height (mm) | Note |
---|---|---|---|---|---|---|---|---|
SGD 6.66 | 1 Piece(s) | Same day | Dust cover type for H5F-A/-B | See the catalog | - | - | ||
SGD 5.90 | 1 Piece(s) | Same day | Front cover (hard) | See the catalog | - | - | ||
SGD 4.84 | 1 Piece(s) | Same day | Front cover (pliable) | See the catalog | - | - | ||
SGD 5.08 | 10 Piece(s) | 3 Day(s) or more | Dust Cover | See the catalog | - | - | ||
SGD 13.19 | 1 Piece(s) | Same day | Soft cover | See the catalog | - | - | ||
SGD 77.08 | 1 Piece(s) | 7 Day(s) or more | Waterproof cover | See the catalog | - | - | ||
SGD 97.41 | 1 Piece(s) | 4 Day(s) or more | Waterproof cover | See the catalog | - | - | ||
SGD 4.22 | 1 Piece(s) | Same day | Dust Cover | See the catalog | - | - | ||
SGD 10.16 | 1 Piece(s) | 4 Day(s) or more | Large terminal cover (2 per set) | See the catalog | - | - | ||
SGD 7.26 | 1 Piece(s) | 3 Day(s) or more | Front cover | See the catalog | - | - | ||
SGD 118.70 | 1 Piece(s) | 4 Day(s) or more | Waterproof cover | See the catalog | - | - | ||
SGD 2.80 | 1 Piece(s) | Same day | Adapter for flush mounting | See the catalog | 48X58 | - | ||
SGD 26.15 | 1 Piece(s) | Same day | Installed mountable adapter | See the catalog | 45x22.2 | - | ||
SGD 2.78 | 10 Piece(s) | 3 Day(s) or more | Adapter for flush mounting | See the catalog | - | - | ||
SGD 4.84 | 1 Piece(s) | Same day | Adapter for flush mounting | See the catalog | 58X88 | - | ||
SGD 4.60 | 1 Piece(s) | Same day | Adapter for flush mounting | See the catalog | 50X58 | - | ||
SGD 4.84 | 1 Piece(s) | Same day | Installed mountable adapter | See the catalog | 53x66 | - | ||
SGD 4.24 | 1 Piece(s) | Same day | Installed mountable adapter | See the catalog | 45x55 | - | ||
SGD 3.90 | 1 Piece(s) | Same day | Adapter for replacing the electromagnetic counter | See the catalog | 72x31 | - | ||
SGD 4.25 | 10 Piece(s) | 3 Day(s) or more | Adapter for replacing the electromagnetic counter | See the catalog | 50x60 | Please combine with the small adapter (92F-35) for flush mounting. The flush-mounting adapter that is supplied with this product's main body cannot be used. | ||
SGD 3.87 | 10 Piece(s) | 3 Day(s) or more | Adapter for replacing the electromagnetic counter | See the catalog | 53.8x28.8 | - | ||
SGD 3.39 | 1 Piece(s) | Same day | Installed mountable adapter | See the catalog | 27.1x33.5 | - | ||
SGD 4.11 | 1 Piece(s) | Same day | Base for DIN rail mounting | See the catalog | - | - | ||
SGD 3.99 | 10 Piece(s) | 3 Day(s) or more | Hook (1 set), for PF085A socket | See the catalog | - | - | ||
SGD 1.18 | 1 Piece(s) | Same day | Hold-down Clips | PYFZ-□ and PYF□A | - | - | ||
SGD 21.66 | 1 Piece(s) | 4 Day(s) or more | Mounting Bracket | See the catalog | - | - | ||
SGD 4.24 | 1 Piece(s) | Same day | Hook (1 set) PL08/PL11 socket | See the catalog | - | - | ||
SGD 3.63 | 1 Piece(s) | Same day | Hook (1 set) PF085A socket | See the catalog | - | - | ||
SGD 5.45 | 1 Piece(s) | 3 Day(s) or more | Panel cover (black) | See the catalog | - | - | ||
SGD 5.20 | 1 Piece(s) | Same day | Panel cover (light gray) | See the catalog | - | - | ||
SGD 5.93 | 1 Piece(s) | 3 Day(s) or more | Front panel (light gray) | See the catalog | - | - | ||
SGD 5.93 | 1 Piece(s) | Same day | Set ring A | See the catalog | - | - | ||
SGD 11.01 | 1 Piece(s) | Same day | Set ring B and C | See the catalog | - | - | ||
SGD 3.87 | 1 Piece(s) | Same day | Waterproof Packing | See the catalog | - | - | ||
SGD 3.63 | 1 Piece(s) | Same day | Waterproof Packing | See the catalog | - | - | ||
SGD 19.97 | 1 Piece(s) | 4 Day(s) or more | Waterproof Packing | See the catalog | - | - | ||
SGD 9.80 | 1 Piece(s) | 67 Day(s) | Wrapping terminal (2 per set) | See the catalog | - | - |
Loading...
How can we improve?
How can we improve?