(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cable Protector Molding (Aluminum)

Cable Protector Molding (Aluminum)

[Features]
· Features a cover with a beautiful aluminum finish.
· A nail hole is provided in the base, allowing the molding to be nailed into place easily.
· Includes temporary tape that is convenient for storing multiple cables or unruly cables (except for the OP3 model).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

OP8-2A

 
Part Number
OP8-2A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 39.90

1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Standard Size OP8 type Color Silver Dimension (B x H x L) 78mmx15.5mmx2m

Please check the type/dimensions/specifications of the part OP8-2A in the Cable Protector Molding (Aluminum) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)