(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Puramoru Accessory, End

Puramoru Accessory, End

[Features]
· An end for mounting simply by attaching to the top of the Puramall trunking cover.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MLE-3W

 
Part Number
MLE-3W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 2.36

10 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Product name End Standard Size No. 3 Color Wall white
Dimensions(mm) 28.6(B)x14.6(H)x60(L) Note Please insert from above the MORU lid and fix with MORU tape or an adhesive.

Please check the type/dimensions/specifications of the part MLE-3W in the Puramoru Accessory, End series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)