(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Braided Tube (Heat Resistant 150°C)

Braided Tube (Heat Resistant 150°C)

This is a 150°C heat-resistant braided tube.

[Features]
• This is a flame retardant network tube with exceptional self-extinguishing properties.
• Easy to install due to the high level of stretchability and laceration and abrasion resistance properties.
• Has heat resistance specifications that considered use at high temperatures.
• It has a white line that runs through a black background so that it can be visually distinguished as the FL standard-type.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FLH-3-1
FLH-3-5
FLH-3-10
FLH-6-1
FLH-6-5
FLH-6-10
FLH-9-1
FLH-9-5
FLH-9-10
FLH-12-1
FLH-12-5
FLH-12-10
FLH-19-1
FLH-19-5
FLH-19-10
FLH-25-1
FLH-25-5
FLH-25-10
FLH-35-1
FLH-35-5
FLH-35-10
FLH-40-1
FLH-40-5
FLH-40-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNatural folding diameter
(mm)
Expanded maximum diameter
(mm)
Overall Length
(m)

SGD 9.07

10 Piece(s) 7 Day(s) or more 10281

SGD 35.49

1 Piece(s) 4 Day(s) or more 10285

SGD 55.50

5 Piece(s) 7 Day(s) or more 102810

SGD 12.27

10 Piece(s) 7 Day(s) or more 104141

SGD 49.64

1 Piece(s) 4 Day(s) or more 104145

SGD 86.28

5 Piece(s) 7 Day(s) or more 1041410

SGD 24.42

10 Piece(s) 7 Day(s) or more 109181

SGD 114.11

1 Piece(s) 4 Day(s) or more 109185

SGD 117.64

5 Piece(s) 7 Day(s) or more 1091810

SGD 30.09

10 Piece(s) 7 Day(s) or more 1013271

SGD 139.02

1 Piece(s) 4 Day(s) or more 1013275

SGD 146.99

5 Piece(s) 3 Day(s) or more -132710

SGD 47.96

10 Piece(s) 7 Day(s) or more 1022401

SGD 217.35

1 Piece(s) 7 Day(s) or more 1022405

SGD 246.97

5 Piece(s) 8 Day(s) or more 10224010

SGD 40.56

10 Piece(s) 8 Day(s) or more 1028501

SGD 318.78

1 Piece(s) 7 Day(s) or more 1028505

SGD 274.84

5 Piece(s) 8 Day(s) or more 10285010

SGD 113.40

10 Piece(s) 7 Day(s) or more 1045751

SGD 523.25

1 Piece(s) 7 Day(s) or more 1045755

SGD 557.78

5 Piece(s) 8 Day(s) or more 10457510

SGD 128.66

10 Piece(s) 7 Day(s) or more 1050951

SGD 552.43

1 Piece(s) 7 Day(s) or more 1050955

SGD 652.10

5 Piece(s) 8 Day(s) or more 10509510

Loading...

  1. 1

Basic Information

Shape Tube-shaped Operating Temperature (Minimum)(℃) -75 Operating Temperature (Maximum)(℃) 150
Protection Function (Environmental Resistance) Heat Resistance Material Chlorotrifluoroethylene Color Black (white tread line)
Properties Heat-Resistance Other standards UL/CSA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)