(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Crimping Tool (P-737)

Crimping Tool (P-737)

Crimp tool for ring sleeves.
[Features]
・ A compact crimp tool that supports crimping sizes of ring sleeves "small (including 1.6 × 2)" and "medium"
・ Although it is compact, it can be crimped with a light grip
・ Weight: 300 g
[Applications]
・ Compatible size small (1.6 × 2) / small/medium

PDF

Japanese Only

Part Number

Configured Part Number is shown.

P-737

Part Number
P-737
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 97.34

1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Applicable terminal type Ring sleeve Applicable terminal size Small (1.6 x 2)/small/medium Overall Length(mm) 195
Molding check mechanism Available Specifications Elastomer grip

Please check the type/dimensions/specifications of the part P-737 in the Crimping Tool (P-737) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)