(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CE01 Series Contact【10-100 Pieces Per Package】

CE01 Series Contact

Crimp terminals for CE01 series connectors.
[Features]
·Crimp contact for CE01 series.
·A dedicated extraction tool is used to pull out the contacts to the back of the connector when changing circuits or making incorrect wiring.
[Applications]
After crimping the terminal, insert it into the connector.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CE01-#08P-C1M-10
CE01-#08P-C2M-10
CE01-#08S-C1M-10
CE01-#08S-C2M-10
CE01-#12P-C1M-10
CE01-#12S-C1M-10
CE01-#16P-1416-10
CE01-#16P-1416-100
CE01-#16P-1620-10
CE01-#16P-1620-100
CE01-#16P-2024-10
CE01-#16P-2024-100
CE01-#16S-1416-10
CE01-#16S-1416-100
CE01-#16S-1620-10
CE01-#16S-1620-100
CE01-#16S-2024-10
CE01-#16S-2024-100
CE01-#20P-C1-10
CE01-#20P-C1-100
CE01-#20P-C2-10
CE01-#20P-C2-100
CE01-#20S-C1-10
CE01-#20S-C1-100
CE01-#20S-C2-10
CE01-#20S-C2-100
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Contact size Applicable wire AWG size
(AWG)
Features Quantity

SGD 54.99

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10Male (plug)#810 to 8Cut products10

SGD 69.56

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10Male (plug)#812 to 10Cut products10

SGD 121.07

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10Female (socket)#810 to 8Cut products10

SGD 131.72

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10Female (socket)#812 to 10Cut products10

SGD 23.76

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10Male (plug)#1216 to 12Cut products10

SGD 31.52

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10Female (socket)#1216 to 12Cut products10

SGD 8.65

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10Male (plug)#1614Press parts10

SGD 97.52

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10Male (plug)#1614Press parts100

SGD 23.18

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10Male (plug)#1620 to 16Press parts10

SGD 82.23

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10Male (plug)#1620 to 16Press parts100

SGD 8.69

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10Male (plug)#1624 to 20Press parts10

SGD 82.22

100 Pieces Per Package

1 Pack(s) Same day 10Male (plug)#1624 to 20Press parts100

SGD 9.28

10 Pieces Per Package

1 Pack(s) 7 Day(s) or more 10Female (socket)#1614Press parts10

SGD 105.04

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10Female (socket)#1614Press parts100

SGD 9.32

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10Female (socket)#1620 to 16Press parts10

SGD 88.53

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10Female (socket)#1620 to 16Press parts100

SGD 16.01

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10Female (socket)#1624 to 20Press parts10

SGD 100.75

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10Female (socket)#1624 to 20Press parts100

SGD 5.43

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10Male (plug)#2022 to 18Press parts10

SGD 62.16

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10Male (plug)#2022 to 18Press parts100

SGD 5.43

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10Male (plug)#2026 to 22Press parts10

SGD 55.19

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10Male (plug)#2026 to 22Press parts100

SGD 5.64

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10Female (socket)#2022 to 18Press parts10

SGD 67.35

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10Female (socket)#2022 to 18Press parts100

SGD 5.61

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10Female (socket)#2026 to 22Press parts10

SGD 52.70

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10Female (socket)#2026 to 22Press parts100

Loading...

  1. 1

Basic Information

Connector series initials A/B/C A/B/C CE01 Application Cable Connection
Wire connection method Crimp Connection direction Straight Protection function (environmentally resistant) Available
Material Copper Alloy Contact part surface treatment Silver Plated Specifications Individual

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)