(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

CM10 Series Contacts【1-100 Pieces Per Package】

CM10 Series Contacts

Click this image to zoom it.

Move the mouse over the image to zoom

  • CM10 Series Contacts
  • CM10 Series Contacts
  • CM10 Series Contacts
  • CM10 Series Contacts

Contacts for CM10 series plug connectors.
[Features]
· Contacts for the CM10 series.
· Crimp type and soldering type are available.
· Use a dedicated extracting tool to pull out contacts from the connector back surface when changing circuits or correcting wiring errors.
[Applications]
· Use for plug connector wire connections.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CM10-#22SC(C1)(D8)-100
CM10-#22SC(C3)(D8)-100
CM10-#22SC(C4)(D8)-100
CM10-#22SC(S1)(D8)-10
CM10-#22SC(S1)(D8)-100
CM10-#22SC(S2)(D8)-10
CM10-#22SC(S2)(D8)-100
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSWire connection method Applicable series, type Material Applicable wire AWG size
(AWG)
Features Specifications Quantity

SGD 47.99

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10CrimpCM10 series D type / CM10 series D6 typeCopper Alloy20–22For 10 coresSeparate contact100

SGD 48.10

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10CrimpCM10 series D type / CM10 series D6 typeCopper Alloy16–20For 2 coresSeparate contact100

SGD 63.60

1 Piece(s) 4 Day(s) or more 10CrimpCM10 series D typeCopper Alloy22–24For 10 coresSeparate contact100

SGD 5.27

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10SolderCM10 series D type / CM10 series D6 typeCopper alloy20 or lessFor 10 coresIndividual contacts10

SGD 37.93

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10SolderCM10 series D type / CM10 series D6 typeCopper Alloy20 or LessFor 10 coresSeparate contact100

SGD 5.31

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10SolderCM10 series D type / CM10 series D6 typeCopper alloy16 or lessFor 2 coresIndividual contacts10

SGD 37.93

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10SolderCM10 series D type / CM10 series D6 typeCopper Alloy16 or LessFor 2 coresSeparate contact100

Loading...

  1. 1

Basic Information

Connector series initials A/B/C A/B/C CM10 Applicable pin/contact Female (socket)
Application Cable Connection Connection direction Straight Protection function (environmentally resistant) Available
Contact size #22 Contact part surface treatment Au plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)