(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Nylon · One Touch Fixing [4J-S]【100 Pieces Per Package】

Nylon · One Touch Fixing [4J-S]

[Features]
Taiwan KSS Inc. is the world’s top manufacturer of wiring accessories; cable clip with one-touch fixed double-sided tape, 66 nylon material, UL94V-2

PDF

Part Number

Configured Part Number is shown.

8J-S-100PACK

 
Part Number
8J-S-100PACK
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 59.91

100 Pieces Per Package

1 Pack(s) Same day

Loading...

  1. 1

Basic Information

Operating Temperature Range(°C) -40 to 85 Material 66 Nylon UL94V-2 Color Black
Type Adhesive surface dimensions = 34.8 × 16.5 mm Number with packs(Piece) 100

Please check the type/dimensions/specifications of the part 8J-S-100PACK in the Nylon · One Touch Fixing [4J-S] series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)