(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

3M Mini-Clamp Board Mount Socket, Straight Type【1-20 Pieces Per Package】

3M Mini-Clamp Board Mount Socket, Straight Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • 3M Mini-Clamp Board Mount Socket, Straight Type
  • 3M Mini-Clamp Board Mount Socket, Straight Type

[Features]
· Provides high-density mounting.
· Stackable mounting in the direction of the row interval pitch makes it possible to mount wire mounting plugs at 6.5-mm equal pitch.
· Secure retention on circuit boards by locking pins.
· Industry standard e-CON compliant connector.
· Prevents electric shock and electric short so contacts can be arranged inside the body.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
37203-62A3-003 PL
37203-62B3-003 PL
37204-62A3-004 PL
37204-62B3-004 PL
37206-62A3-003 PL
37208-62A3-004 PL
37212-62M3-003 PL
37216-62M3-004 PL
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSNumber of Pins Specifications Features Displays the number of compliant wire mount plugs

SGD 34.38

1 Piece(s) 7 Day(s) -31 line, 2-line typeBoard securing pin: to prevent mis-insertion typePlug, 3-pin

SGD 2.88

100 Piece(s) 3 Day(s) or more -31 line, 2-line typeBoard securing pin: equadistant pitch typePlug, 3-pin

SGD 37.02

20 Pieces Per Package

1 Pack(s) 4 Day(s) or more -41 line, 2-line typeBoard securing pin: to prevent mis-insertion typePlug, 4-pin

SGD 3.17

100 Piece(s) 3 Day(s) or more -41 line, 2-line typeBoard securing pin: equadistant pitch typePlug, 4-pin

SGD 3.49

1 Piece(s) 4 Day(s) or more 106(3 × 2)1 line, 2-line typeBoard securing pin: to prevent mis-insertion typePlug, 3-pin

SGD 3.92

1 Piece(s) 4 Day(s) or more 108(4 × 2)1 line, 2-line typeBoard securing pin: to prevent mis-insertion typePlug, 4-pin

SGD 30.41

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more -12(3 × 4)4-line typeWire-mount plug insertion feasible (4 pieces)Plug, 3-pin

SGD 33.04

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more -16(4 × 4)4-line typeWire-mount plug insertion feasible (4 pieces)Plug, 4-pin

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials D/E/F D/E/F e-CON
Applicable pin/contact Female (socket) Application For PCB Allowable Current(A) 3
Allowable Voltage(V) AC/DC32 Connection direction Straight Contact Material Copper Alloy
Plating specification (contact) Contact part: nickel substrate, gold Plating specification (other than contact) Tail part: nickel substrate, gold flash Plating thickness(μm) Gold Plating: 0.2 or Above
Conforming circuit board thickness(mm) 1 to 1.6/hole diameter: φ1 Body color Black

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)