(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

3MTM Standard Socket / Header Right-Angle Board Mounting Socket

3M<sup>TM</sup> Standard Socket / Header Right-Angle Board Mounting Socket

This mounting socket supports the implementation of either parallel or vertical connections conforming to a low profile or very low-profile headers.

[Features]
· Supports implementation of either parallel or vertical connections conforming to a low profile or very low-profile headers.
▪ Available in 8 varieties of pin combinations from 20 to 64 pins.
· Equipped with a mounting flange that effectively alleviates stress on through holes during temporary mounting for soldering or while performing insertion or extraction.
▪ The accessory key can prevent incorrect insertion between the same number of pins (J3435-0000).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
5120-B7A2 PL
5134-B7A2 PL
5150-B7A2 PL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber Of Pins Dimension length
(mm)

SGD 15.40

1 Piece(s) 6 Day(s) or more 2038.1

SGD 19.98

100 Piece(s) 5 Day(s) or more 3455.9

SGD 24.52

100 Piece(s) 5 Day(s) or more 5076.2

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials Number Number 5
Applicable pin/contact Female (socket) Application Board-to-Board Allowable Current(A) 1
Allowable Voltage(V) AC250/DC300 Connection direction Angle Specifications With mounting flange
Conforming accessories Key for Preventing Incorrect Insertion Conforming circuit board thickness(mm) 1.6 Contact material/treatment Copper alloy/nickel substrate, gold plating
Contact plating specification (contact area/touching area) Contact area: Gold plating, thickness 0.2 μm or higher Contact plating specification (other than contact area/touching area) Tail part: Gold flash plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)