(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Fixture for Ducts Duct Rivet【100 Pieces Per Package】

Fixture for Ducts Duct Rivet

[Features]
• This is a rivet for securing the wiring duct (catching duct) onto the mounting plate.
• The nylon composition provides exceptional insulation properties.
• Does not require conventional screw thread cutting processes.
• Specialized tools (PRT-1) can be used to improve work efficiency.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PR-1

 
Part Number
PR-1
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 37.93

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Compatible Plate Thickness(mm) 3.9 to 7.0 Mounting Hole Diameter(mm) φ5 Material 66 nylon (UL94 V-2)
Color Translucent White Operating Temperature Range(°C) -40 to 85 Note Use of specialized tool PRT-1 improves work efficiency.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)