(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A push-pull round connector made of plastic. Easy use and simple attachment/detachment due to the light weight.
[Features]
・The PR series is a plastic connector that lowers the price of household electronics and responds to the needs of miniaturization.
・A unique connector that is inexpensive, small, lightweight, and possesses stable performance.
・The lock mechanism uses either a single-action lock or push-on format for quick and easy attachment and detachment.
Japanese Only
Part Number
Configured Part Number is shown.
RP Series
Rating | Rated Current | 5 A | Operating Temperature Range | -10 to 60°C |
---|---|---|---|---|
Rated voltage | 3-contacts: 250 V AC, 350 V DC 6-contacts, 7-contacts: 150 V AC, 200 V DC | Storage temperature range | -10 to 60°C |
Item | Standard | Conditions |
---|---|---|
1. Contact resistance | 5 mΩ or less | Measure at 1 A DC |
2. Insulation resistance: | 1,000 MΩ or more | Measure at 500 V DC |
3. Withstand voltage | There shall be no flashover or dielectric breakdown | 3-contacts: 800 V AC for 1 min. 6-contacts, 7-contacts: 500 V AC for 1 min. |
4. Vibration resistance | There shall be no electrical discontinuity for 10 μs or greater | Test at 10 to 55 Hz/cycle, amplitude: 0.75 mm, three directions, 2 hours each. |
5. Shock | There shall be no electrical discontinuity for 10 μs or greater | Test at acceleration 490 m/s2, duration: 11 ms, 3 directions, 3 times each. |
6. Mating cycle | Contact resistance: 10 mΩ or less | 500 times |
7. Temperature cycle | Insulation resistance: 100 MΩ or more | Leave at -55°C: 30 mins. > Room temperature: 10 to 15 mins. > 65°C: 30 mins. > Room temperature: 10 to 15 mins. for a total of 5 cycles. |
8. Humidity resistance | Insulation resistance: 100 MΩ or more (when dry) | Leave at temperature 40°C, humidity 90 to 95% for 96 hours. |
Item | Materials | Finish | Note | |
---|---|---|---|---|
Plug | Exterior | POM resin | ─ | UL94HB |
PVC resin | ─ | ─ | ||
Insulator | POM resin | ─ | UL94HB | |
Female contacts | Phosphor bronze | Silver plating | ─ | |
Clamp | Brass | Nickel plating | ─ | |
Receptacle | Shell | POM resin | ─ | UL94HB |
Male contact | Brass | Silver plating | ─ |
RPC1 materials/finish
Item | Materials | Finish | Note | |
---|---|---|---|---|
Plug | Exterior | PA resin | ─ | ─ |
PVC resin | ─ | ─ | ||
Insulator | PA resin | ─ | ─ | |
Female contacts | Phosphor bronze | Silver plating | ─ | |
Clamp | Brass | Nickel plating | ─ | |
Receptacle | Shell | PA resin | ─ | ─ |
Male contact | Brass | Silver plating | ─ |
RPC2 materials/finish
Plug
Dimensional drawing
Product No. | HRS No. | Number of Contacts | Color |
---|---|---|---|
RPC1-12P-6S(71) | 113-0001-8 71 | 6 | Gray |
RPC1-12P-6S(72) | 113-0001-8 72 | Black |
Receptacle
Dimensional drawing
Product No. | HRS No. | Number of Contacts | Color |
---|---|---|---|
RPC1-12RB-6P(71) | 113-0020-2 71 | 6 | Black |
RPC1-12RB-6P(72) | 113-0020-2 72 | Gray |
Plug
Dimensional drawing
Product No. | HRS No. | Number of Contacts | Color |
---|---|---|---|
RPC2-12P-3S(71) | 113-0003-3 71 | 3 | Blue |
RPC2-12P-7S(71) | 113-0015-2 71 | 7 | Blue |
Receptacle
Dimensional drawing
Product No. | HRS No. | Number of Contacts | Color |
---|---|---|---|
RPC2-12RB-3P(71) | 113-0023-0 71 | 3 | Blue |
RPC2-12RP-7P(71) | 113-0024-3 71 | 7 | Blue |
Part Number |
---|
RPC2-12P-3S(71) |
RPC2-12P-7S(71) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Number Of Pins | Mating partner 1 |
---|---|---|---|---|---|---|
SGD 3.72 | 1 Piece(s) | 4 Day(s) or more | 3 | RPC2-12RB-3P(71) | ||
SGD 9.12 | 1 Piece(s) | 4 Day(s) or more | 7 | RPC2-12RB-7P(71) |
Loading...
Connector Shape | Round shape | Connector series initials | P/Q/R | P/Q/R | RPC |
---|---|---|---|---|---|
Applicable pin/contact | Female | Connector Type | Cable Connection | Rated Current(A) | 5 |
Wiring Method | Solder | Connection direction | Straight | Shell Size | 12 |
Plating of part touching terminal | Silver | Product Category | Plug | Features | Color: Blue |
Dimensions (vertical × horizontal × depth)(mm) | 15 x 15 x 35 | Operating Temperature Range(°C) | -10 – +60 |
How can we improve?
How can we improve?