(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This is an I/O connector for servo motor signals. It has excellent seismic resistance, is waterproof, and is easily removable, so it can also be used for an extensive array of other applications.
[Features]
• Waterproof structure: Uses an IP67 mechanism (during mating) with superior oil resistance.
• In addition, the 4 wire receptacles are waterproof as standalone units.
• Excellent mating and operability: Simply push in the plug and mating is complete.
• Rotate the sleep during mating to unlock.
• The mating position display makes aligning mating time and position easy.
• Blind mating can be carried out using the 3-position mating guide key (due to the structure of the plug connector, there is no risk of damaging the receptacle terminal).
• Cable pulling direction is selectable: The right angle plug provides 8 selectable directions in 45° intervals for cable pull direction.
• Safety Standards: 4-core items correspond to TUV standards.
Japanese Only
Part Number
Configured Part Number is shown.
Excellent vibration resistance and waterproofing, easy to attach and remove, and can be used for a wide range of applications
Push-on Bayonet Lock
Mating: Just push-on the plug to complete mating.
Un-Mating: Unlock by rotating the sleeve.
Cable Exit Directions
Right angle plugs allow the cable to exit in 8 directions in 45° increments.
Item | |
---|---|
Number of Contacts | 4-position, 10-position |
Connector type | Straight plug, right-angle plug, receptacle |
Plug wired type | Crimping, soldering |
Receptacle wired type | Soldering |
Cord tube material | Plastic, metal |
Compatible cable range (for reference) | (ø5.3 to 6.5) (ø6.5 to 7.3) (ø8.0 to 9.0) |
Multiple variations
Rating | Rated Current | 10-position: 3 A 4-position: 5 A | Operating Temperature Range | -25 to 125°C |
---|---|---|---|---|
Rated voltage | 10-position: 200 V AC, 250 V DC 4-position: 200 V AC, 200 V DC (pollution degree 3) 400 V AC, 400 V DC (pollution degree 2) | Storage temperature range | -10 to 60°C |
Item | Standard | Conditions |
---|---|---|
1. Contact resistance | 20 mΩ or less | Measure at 1 A DC |
2. Insulation resistance | 1,000 MΩ or less | Measure at 500 V DC |
3. Withstand voltage | There shall be no flashover or dielectric breakdown | 10-position: 900 V AC for 1 min., 4-position: 2,000 V AC for 1 min. |
4. Vibration resistance | There shall be no electrical discontinuity for 10 μs or greater | Test at 10 to 500 to 10 Hz/cycle, Double amplitude: 0.75 mm, 98 m/s2, Three directions, 3 hours each |
5. Shock | There shall be no electrical discontinuity for 10 μs or greater | Test with acceleration of 490 m/s2, Duration: 11 ms Three directions, 3 hours each |
6. Mating cycle | Contact resistance: 30 mΩ or less | 500 times |
7. Temperature cycle | Insulation resistance: 500 MΩ or less | Leave at -55°C: 30 mins. > Room temperature: 2 to 3 mins. > 125°C: 30 mins. > Room temperature: 2 to 3 mins. for a total of 5 cycles. |
8. Humidity resistance | Insulation resistance: 50 MΩ or less (at high humidity) 500 MΩ or more (when dry) | Leave at temperature 71°C, humidity 95% for 336 hours. |
9. Waterproofing | No water penetration inside connector | Leave at water depth of 1 m for 30 minutes while mated with the applicable connector |
Item | Materials | Finish | Note | ||
---|---|---|---|---|---|
Plug | Outer shell | Zinc alloy, aluminum alloy and polyamide resin (black) | Black chrome plating black chromate finish (trivalent chromium) | − | |
Insulator | PPS resin (black) | − | UL94V-0 | ||
Female contacts | 10-position | Phosphor bronze | Gold plating | − | |
4-position | Copper alloy | Silver plating | − | ||
O-ring, Gasket | Fluororubber, Nitrile hydride rubber | − | − | ||
Receptacle | Outer shell | Zinc alloy | Black chromate finish (trivalent chromium) | − | |
Insulator | PPS resin (black) | − | UL94V-0 | ||
Female contacts | 10-position | Copper alloy | Gold plating | − | |
4-position | Brass | Silver plating | − | ||
Grounding contact | 4-position | Brass | Silver plating | − | |
O-ring | Fluororubber | − | − |
Straight plug (standard type / cord tube material: plastic)
Dimensional drawing
Right-angle plug (standard type / cord tube material: plastic)
Dimensional drawing
Receptacle (solder wired type)
Dimensional drawing
1. Mating:
Holding the plug by the outer shell (A) align the arrow on the plug with the alignment mark on the receptacle and push straight in.
2. Un-mating:
Rotate the sleeve (B) counter-clockwise as shown in the diagram to a full stop and then pull out to un-mate the plug from the receptacle.
When completely mated and locked, the alignment arrow on the plug must line-up with the center line of the connector (alignment mark on the receptacle) as shown in the diagram above.
If the alignment arrow and the center line of the connectors are not aligned (1 mm max.) re-insert the plug until they are aligned.
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Connector Type | Rated Current (A) | Allowable Voltage (V) | Wiring Method | Connection direction | Representative Standard | Plating of part touching terminal | Product Category | Specifications | Features | Conforming cable outer diameter (mm) | Special Notes | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 | Mating partner 7 | Mating partner 8 | Mating partner 9 | Mating partner 10 | Mating partner 11 | Mating partner 12 | Mating partner 13 | Mating partner 14 | Mating partner 15 | Mating partner 16 | Mating partner 17 | Mating partner 18 | Mating partner 19 | Mating partner 20 | Mating partner 21 | Mating partner 22 | Mating partner 23 | Mating partner 24 | Mating partner 25 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 30.06 | 1 Piece(s) | 4 Day(s) or more | 10 | Female | 10 | Cable Connection | 3 | 200 ~ 250 | Solder | Angle | - | Gold | Plug | Robust Type | NA | φ 5.7 to 7.3 | AC200V/DC250V | HR34B-12WRA-10P | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
SGD 36.14 | 1 Piece(s) | 4 Day(s) or more | - | Female | 10 | Cable Connection | 3 | 200 ~ 250 | Solder | Angle | - | Gold | Plug | Robust Type | NA | φ 6.5 to 8 | AC200V/DC250V | HR34B-12WRA-10P | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
SGD 27.15 | 1 Piece(s) | 4 Day(s) or more | 10 | Female | 10 | Cable Connection | 3 | 200 ~ 250 | Crimp | Angle | - | Gold | Plug | Robust Type | NA | φ 6.5 to 8 | AC200V/DC250V | HR34B-12WRA-10P | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
SGD 23.73 | 1 Piece(s) | 4 Day(s) or more | 10 | Female | 4 | Cable Connection | 5 | 200 ~ 400 | Solder | Angle | TUV | Silver | Plug | Standard Type | NA | φ 6.5 to 8 | 200 VAC/200 VDC (pollution level 3), 400 VAC/400 VDC (pollution level 2) | HR34B-12WRB-4P | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
SGD 25.84 | 1 Piece(s) | 4 Day(s) or more | 10 | Female | 10 | Cable Connection | 3 | 200 ~ 250 | Solder | Angle | - | Gold | Plug | Standard Type | NA | φ 6.5 to 8 | AC200V/DC250V | HR34B-12WRA-10P | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
SGD 41.99 | 1 Piece(s) | 4 Day(s) or more | 10 | Female | 10 | Cable Connection | 3 | 200 ~ 250 | Solder | Angle | - | Gold | Plug | Robust Type | NA | φ 8 to 9 | AC200V/DC250V | HR34B-12WRA-10P | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
SGD 35.07 | 1 Piece(s) | 4 Day(s) or more | - | Female | 10 | Cable Connection | 3 | 200 ~ 250 | Solder | Straight | - | Gold | Plug | Robust Type | NA | φ 5.7 to 7.3 | AC200V/DC250V | HR34B-12WRA-10P | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
SGD 25.47 | 1 Piece(s) | 4 Day(s) or more | - | Female | 10 | Cable Connection | 3 | 200 ~ 250 | Solder | Straight | - | Gold | Plug | Robust Type | NA | φ 6.5 to 8 | AC200V/DC250V | HR34B-12WRA-10P | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
SGD 26.29 | 1 Piece(s) | 4 Day(s) or more | 10 | Female | 10 | Cable Connection | 3 | 200 ~ 250 | Crimp | Straight | - | Gold | Plug | Robust Type | NA | φ 6.5 to 8 | AC200V/DC250V | HR34B-12WRA-10P | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
SGD 49.84 | 1 Piece(s) | 4 Day(s) or more | - | Female | 4 | Cable Connection | 5 | 200 ~ 400 | Solder | Straight | TUV | Silver | Plug | Standard Type | Guide key: X | φ 5.7 to 7.3 | 200 VAC/200 VDC (pollution level 3), 400 VAC/400 VDC (pollution level 2) | HR34B-12WRB-4P-X | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
SGD 25.84 | 1 Piece(s) | 4 Day(s) or more | 10 | Female | 10 | Cable Connection | 3 | 200 ~ 250 | Solder | Straight | - | Gold | Plug | Standard Type | NA | φ 5.7 to 7.3 | AC200V/DC250V | HR34B-12WRA-10P | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
SGD 23.73 | 1 Piece(s) | 4 Day(s) or more | 10 | Female | 4 | Cable Connection | 5 | 200 ~ 400 | Solder | Straight | TUV | Silver | Plug | Standard Type | NA | φ 6.5 to 8 | 200 VAC/200 VDC (pollution level 3), 400 VAC/400 VDC (pollution level 2) | HR34B-12WRB-4P | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
SGD 24.98 | 1 Piece(s) | 4 Day(s) or more | 10 | Female | 4 | Cable Connection | 5 | 200 ~ 400 | Solder | Straight | TUV | Silver | Plug | Standard Type | Guide key: X | φ 6.5 to 8 | 200 VAC/200 VDC (pollution level 3), 400 VAC/400 VDC (pollution level 2) | HR34B-12WRB-4P-X | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
SGD 30.43 | 1 Piece(s) | 4 Day(s) or more | - | Female | 10 | Cable Connection | 3 | 200 ~ 250 | Solder | Straight | - | Gold | Plug | Standard Type | NA | φ 6.5 to 8 | AC200V/DC250V | HR34B-12WRA-10P | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
SGD 16.14 | 1 Piece(s) | 4 Day(s) or more | - | Male | 10 | Panel Mount | 3 | 200 ~ 250 | Solder | Straight | - | Gold | Receptacle | Square flange type | NA | - | AC200V/DC250V | HR34B-12WLPA-10S(71) | HR34B-12WLPA-10SC | HR34B-12WLPB-10S(71) | HR34B-12WLPB-10SC | HR34B-12WLPD-10S | HR34B-12WLPD-10SC | HR34B-12WLPE-10S | HR34B-12WLPE-10SC | HR34B-12WLPK-10S | HR34B-12WLPK-10SC | HR34B-12WLPM-10SC | HR34B-12WLPN-10SC | HR34B-12WPA-10S(71) | HR34B-12WPA-10SC | HR34B-12WPB-10S(71) | HR34B-12WPB-10S(74) | HR34B-12WPB-10SC | HR34B-12WPD-10S | HR34B-12WPD-10SC | HR34B-12WPE-10S | HR34B-12WPE-10SC | HR34B-12WPK-10S | HR34B-12WPK-10SC | HR34B-12WPM-10SC | HR34B-12WPN-10SC | ||
SGD 16.35 | 1 Piece(s) | 4 Day(s) or more | - | Male | 4 | Panel Mount | 5 | 200 ~ 400 | Solder | Straight | TUV | Silver | Receptacle | Square flange type | NA | - | 200 VAC/200 VDC (pollution level 3), 400 VAC/400 VDC (pollution level 2) | HR34B-12WLPD-4S | HR34B-12WLPE-4S | HR34B-12WPD-4S | HR34B-12WPE-4S | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
SGD 14.49 | 1 Piece(s) | 4 Day(s) or more | - | Male | 4 | Panel Mount | 5 | 200 ~ 400 | Solder | Straight | TUV | Silver | Receptacle | Square flange type | Guide key: X | - | 200 VAC/200 VDC (pollution level 3), 400 VAC/400 VDC (pollution level 2) | HR34B-12WLPD-4S-X | HR34B-12WLPE-4S-X | HR34B-12WPD-4S-X | HR34B-12WPE-4S-X | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Connector Shape | Round shape | Connector series initials | G/H/I | G/H/I | HR |
---|---|---|---|---|---|
Protection function (environmentally resistant) | IP67 | Shell Size | 12 | Operating Temperature Range(°C) | -20 to +125 |
How can we improve?
How can we improve?