(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
MS connectors are compliant with the MIL standard. Plugs come in straight and right-angled versions, and waterproof and TUV-certified versions are available for selection.
[Features]
• Plugs include waterproof versions: Waterproof plugs come in L-shaped and straight types. The L-shaped types use a divided shell so as not to impede wiring.
• Plugs are structured to be waterproof when fitted to a receptacle.
• Waterproof performance is IP67 or better: Types whose receptacle is a male terminal are waterproof as a unit.
• Receptacles are waterproof as units, preventing moisture from infiltrating into the machinery from outside. (Types with female terminals are not waterproof as units.)
• TUV-certified connectors are equipped with protection circuits (ground): When the connector is pulled out, the protection circuit (ground) connects before any other circuit, and breaks after other circuits break.
• The protection circuit is structured to be connected directly to the exterior metal case of the connector.
• Full product line-up: Plug types include straight and L-shaped. Waterproof and TUV-certified versions are available, providing a wide range of selections to match the equipment used.
Japanese Only
Part Number
Configured Part Number is shown.
H/MS Series list
Rating | Shell Size | 10SL | 18 | 20 | 22 | 24 | ||||
---|---|---|---|---|---|---|---|---|---|---|
Contact arrangement | 4 | 3 | 10 | 15 | 29 | 14 | 22 | 23 | 10 | |
Number of contacts | 2 | 3 | 4 | 7 | 17 | 19 | 4 | 8 | 7 | |
Rated current/contact (A) Overall capacity shown in parentheses | 13 [24.5] | 13 [34.5] | 23 [76.2] | 23 [105.7] | 13 [44.2] | 13 A [49.4] | 46 [152.5] | 23 [100.4] | 46 [211.5] | |
Rated voltage | 500 V AC, 700 V DC | |||||||||
Operating Temperature Range | -40 to +125°C | |||||||||
Storage temperature range | -10 to +60°C |
Standard product
Rating | Shell Size | 10SL | 18 | 22 | 24 | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Contact arrangement | 3 | 10 | 22 | 10 | ||||||||||||
Number of contacts | 3 | 4 | 4 | 7 | ||||||||||||
Rated current (A)/contact | 7 | 10 | 13 | 17 | 23 | 17 | 23 | 23 | 35 | 46 | 23 | 35 | 46 | 23 | 35 | |
Wire size (mm2) | 0.5 | 0.75 | 1.25 | 2 | 3.5 | 2 | 3.5 | 3.5 | 5.5 | 8 | 3.5 | 5.5 | 8 | 3.5 | 5.5 | |
Rated voltage (V) AC/DC | 200 | 500 | 250 | 500 | 250 | 250 | ||||||||||
Pollution level | 3 | 2 | 3 | 2 | 3 | 2 | ||||||||||
Conducting voltage category | III | II | III | II | III | II | ||||||||||
Operating Temperature Range | -40 to +125°C | |||||||||||||||
Storage temperature range | -10 to +60°C |
TÜV certified product
Item | Standard | Conditions |
---|---|---|
1. Contact resistance | 10SL, 20-29, 22-14: 5 mΩ or less 18-10, 20-15, 22-23: 3: 3 mΩ or less 22-22, 24-10: 1 mΩ or less | Measure at 1 A DC |
2. Insulation resistance: | 5,000 MΩ or more | Measure at 500 V DC |
3. Withstand voltage | There shall be no flashover or dielectric breakdown | 2,250 V AC for 1 min. |
4. Vibration resistance | There shall be no electrical discontinuity for 10 μs or greater | Test at 10 to 500 Hz/cycle, double amplitude: 0.75 mm, 98 m/s2, three directions, 3 hours each. |
5. Shock | There shall be no electrical discontinuity for 10 μs or greater | Test at acceleration 490 m/s2, duration: 11 ms, 3 directions, 3 times each. |
6. Mating cycle | Contact resistance: Initial × 1.5 mΩ or less | 500 times |
7. Temperature cycle | Insulation resistance: 500 MΩ or more | Leave at -55°C: 30 mins. > Room temperature: 10 to 15 mins. > 125°C: 30 mins. > Room temperature: 10 to 15 mins. for a total of 5 cycles. |
8. Humidity resistance | Insulation resistance: 50 MΩ or more (at high humidity) 500 MΩ or more (when dry) | Leave at temperature 71°C, humidity 95% for 336 hours. |
9. Waterproofing | No water penetration inside connector | Leave at water depth of 1 m for 30 minutes while mated with the applicable connector. |
Materials | Finish | Note | |
---|---|---|---|
Shell exterior | Aluminum alloy (Zinc alloy: H/MS3108B plug cord tube) | Black chromate treatment | - |
Insulator | PPS resin, PBT resin, silicone rubber | Black | UL94V-0 (excluding silicone rubber) |
Contacts | Copper alloy | Silver plating | - |
Bushing | Nitrile rubber (Chloroprene rubber: H/MS08A plug) | Black | - |
Connector Usage Precautions
Part Number |
---|
H/MS08A18-10S-DT10D(73) |
H/MS3102A18-10P-D-T1(73) |
H/MS3106A18-10S-D-T(73) |
H/MS3106A18-10S-D-T(76) |
H/MS3106A20-29SW(77) |
H/MS3106A22-14S(73) |
H/MS3106A22-22S-D-T(73) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Connector Type | Rated Current (A) | Connection direction | Protection function (environmentally resistant) | Representative Standard | Shell Size | Product Category | Specifications | Features | Conforming cable outer diameter (mm) | Operating Temperature Range (°C) | Mating partner 1 | Mating partner 2 | Mating partner 3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 65.94 | 1 Piece(s) | 4 Day(s) or more | - | Female | 4 | Cable Connection | 23 | Angle | [Available] IP67 | TUV | 18 | Low-profile plug | TÜV certified product | NA | φ 12 to 14.3 | -25 to +125 | H/MS3102A18-10P-D-T1(73) | - | - | ||
SGD 23.73 | 1 Piece(s) | 4 Day(s) or more | - | Male | 4 | Panel Mount | 23 | Straight | [Available] IP67F | TUV | 18 | Receptacle | TÜV certified product | NA | NA | -40 to +125 | H/MS3108B18-10S-D-T(73) | H/MS08A22-22S-DT12D(73) | H/MS08A18-10S-DT10D1(73) | ||
SGD 47.33 | 1 Piece(s) | 4 Day(s) or more | 10 | Female | 4 | Cable Connection | 23 | Straight | [Available] IP67F | TUV | 18 | Plug | TÜV certified product | NA | NA | -40 to +125 | H/MS3102A18-10P-D-T1(73) | - | - | ||
SGD 42.49 | 1 Piece(s) | 4 Day(s) or more | - | Female | 4 | Cable Connection | 23 | Straight | [Available] IP67F | TUV | 18 | Single block | TÜV certified product | NA | NA | -40 to +125 | H/MS3102A18-10P-D-T1(73) | - | - | ||
SGD 36.40 | 1 Piece(s) | 4 Day(s) or more | - | Female | 17 | Cable Connection | 13 | Straight | [Available] IP67F | - | 20 | Plug | NA | Insert position W | NA | -40 to +125 | H/MS3102A20-29PW(74) | - | - | ||
SGD 73.53 | 1 Piece(s) | 4 Day(s) or more | - | Female | 19 | Cable Connection | 13 | Straight | [Available] IP67F | - | 22 | Plug | NA | NA | NA | -40 to +125 | H/MS3102A22-14PC(73) | - | - | ||
SGD 54.86 | 1 Piece(s) | 4 Day(s) or more | - | Female | 4 | Cable Connection | 46 | Straight | [Available] IP67F | TUV | 22 | Plug | TÜV certified product | NA | NA | -40 to +125 | H/MS3102A22-22P-D-T(73) | - | - |
Loading...
Connector Shape | Round shape | Connector series initials | G/H/I | G/H/I | H/MS |
---|---|---|---|---|---|
M/N/O | MS | Wiring Method | Solder | Plating of part touching terminal | Silver |
How can we improve?
How can we improve?