(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SMA-J Coaxial Conversion Adapter

SMA-J Coaxial Conversion Adapter

[Features]
· The SMA-J Coaxial Conversion Adapter is used to connect different connector models.
· An abundant selection of product types is available.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
HRMJ-H.FLP-3(40)
HRMJ-W.FLP(40)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Features Applicable Series Dimensions
(mm)

SGD 49.01

1 Piece(s) 4 Day(s) or more SMA jack ⇔ H.FL plug conversionNAH.FL / SMA6.35 x 5.6 x 14.2

SGD 31.64

1 Piece(s) 4 Day(s) or more SMA jack ⇔ W.FL plug conversionFor receptacle measurementSMA / W.FL6.35 x 5.6 x 13.8

Loading...

  1. 1

Basic Information

Operating Temperature Range(°C) -40 to +85 Property impedance(Ω) 50 Frequency Range(G) 0–3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)