(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

BNC-P Coaxial Conversion Adapter

BNC-P Coaxial Conversion Adapter

Click this image to zoom it.

Move the mouse over the image to zoom

  • BNC-P Coaxial Conversion Adapter
  • BNC-P Coaxial Conversion Adapter
  • BNC-P Coaxial Conversion Adapter

PDF

Japanese Only

Part Number

Configured Part Number is shown.

HRM-518(40)

Part Number
HRM-518(40)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 63.16

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Application BNC plug ⇔ SMA jack conversion Applicable Series BNC / SMA Operating Temperature Range(°C) -40 to +85
Property impedance(Ω) 50 Note Frequency range: 0 to 4 G

Please check the type/dimensions/specifications of the part HRM-518(40) in the BNC-P Coaxial Conversion Adapter series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)