(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

High-flex CAT5e LAN cable

Part Number

Configured Part Number is shown.

 
Part Number
C5E(S-HFR)(K)-1
C5E(S-HFR)(K)-2
C5E(S-HFR)(K)-3
C5E(S-HFR)(K)-4
C5E(S-HFR)(K)-5
C5E(S-HFR)(K)-7
C5E(S-HFR)(K)-10
C5E(S-HFR)(K)-12
C5E(S-HFR)(K)-HSL-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShield Details FA Network Standard Connector Type Length Length: Fixed Cable Feature UL PoE (Power Supply) AWG size
(AWG)
Application Sheath (outer coating) material Insulation body materials Ground wire Length
(m)
Connector

SGD 46.11

1 Piece(s) 4 Day(s) or more Double Layer ShieldNo StandardRJ45-RJ45Fixed1.0 to 1.9Oil-Resistant / Flex ResistantCable Compatible / Connector IncompatibleNon-Compatible26Movable section signalPVCSpecial polymerNA1-

SGD 54.50

1 Piece(s) 4 Day(s) or more Double Layer ShieldNo StandardRJ45-RJ45Fixed2.0 to 2.9Oil-Resistant / Flex ResistantCable Compatible / Connector IncompatibleNon-Compatible26Movable section signalPVCSpecial polymerNA2-

SGD 74.82

1 Piece(s) 4 Day(s) or more Double Layer ShieldNo StandardRJ45-RJ45Fixed3.0 to 4.9Oil-Resistant / Flex ResistantCable Compatible / Connector IncompatibleNon-Compatible26Movable section signalPVCSpecial polymerNA3-

SGD 70.21

1 Piece(s) 4 Day(s) or more Double Layer ShieldNo StandardRJ45-RJ45Fixed3.0 to 4.9Oil-Resistant / Flex ResistantCable Compatible / Connector IncompatibleNon-Compatible26Movable section signalPVCSpecial polymerNA4-

SGD 80.50

1 Piece(s) 4 Day(s) or more Double Layer ShieldNo StandardRJ45-RJ45Fixed5.0 to 6.9Oil-Resistant / Flex ResistantCable Compatible / Connector IncompatibleNon-Compatible26Movable section signalPVCSpecial polymerNA5-

SGD 103.38

1 Piece(s) 4 Day(s) or more Double Layer ShieldNo StandardRJ45-RJ45Fixed7.0 to 9.9Oil-Resistant / Flex ResistantCable Compatible / Connector IncompatibleNon-Compatible26Movable section signalPVCSpecial polymerNA7-

SGD 117.37

1 Piece(s) 4 Day(s) or more Double Layer ShieldNo StandardRJ45-RJ45Fixed10.0 to 19.9Oil-Resistant / Flex ResistantCable Compatible / Connector IncompatibleNon-Compatible26Movable section signalPVCSpecial polymerNA10-

SGD 146.71

1 Piece(s) 4 Day(s) or more Single Layer Shield----Flex Resistant---For movable part's signal (with RJ45 connectors on both ends)Special polymer-N/A-RJ45 connector on both ends

SGD 130.89

1 Piece(s) 4 Day(s) or more Single Layer Shield----Flex Resistant---For movable part's signal (with screw lock / RJ45 connector)Special polymer-N/A-Screw lock / RJ45 connector

Loading...

  1. 1

Basic Information

Category CAT5e Shield Structure Shielded・STP Cable Conductor Stranded Wire
Conductor Size AWG26 (0.12sq) No. of Cores (No. of Connection Pins) 8 Core Cable Outer Diameter 6.0 to 6.9
Color Black Sheath Material PVC Number of conductors (pair strand type)(P) 4
Finished outer diameter(mm) 6.8 Rated voltage(V) 30 Cable Type Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)