(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Insulok small Reel Cable Tie head【25 Pieces Per Package】

Insulok small Reel Cable Tie head

[Features]
・ Since the reel width is 7.6 mm, it is ideal for bundling thin cables
・ Workability is excellent due to the small head
・ The reel can be smoothly inserted into the head, and you can work with a light insertion feeling
・ Since the reel surface is processed, slippage during work is reduced

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SEL-H2

Part Number
SEL-H2
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

SGD 19.40

25 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10

Loading...

  1. 1

Basic Information

Material Polyacetal Color Black Grade Weather-Resistant
UL flame retardant grade (main raw material) UL94HB Number with packs(Book) 25 Operating Temperature Range (Min)(°C) -40
Operating Temperature Range (Max)(°C) 85

Please check the type/dimensions/specifications of the part SEL-H2 in the Insulok small Reel Cable Tie head series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)