(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tab Tag Label, Tab Label for Laser Printer (made of polyester film)【5,400 Pieces Per Package】

Tab Tag Label, Tab Label for Laser Printer (made of polyester film)

Cable accessory tag label with excellent chemical resistance, heat resistance and durability.
[Features]
・ A4 size sheet label that can be cut freely is also available
・ Polyester film label
[Applications]
・ It can be used as a label for marking ties and tag part of a line name tag
・ It is ideal as a label used for industries, industrial cable, wiring and piping

(i)Caution

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TAGN1L-9372

Part Number
TAGN1L-9372
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

SGD 266.54

5,400 Pieces Per Package

1 Pack(s) Same day 10

Loading...

  1. 1

Basic Information

Label type Tag label Label material Polyester film Number with packs(Piece) 5400
Label series 27 Printing section vertical (A)(mm) 19.0 Printing section horizontal (B)(mm) 7.0

Please check the type/dimensions/specifications of the part TAGN1L-9372 in the Tab Tag Label, Tab Label for Laser Printer (made of polyester film) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)