(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Crimping Tool Ring Sleeve (For E Products)

Crimping Tool Ring Sleeve (For E Products)

Tool for crimping the copper ring sleeve (E) used for wiring.
[Features]
・ Lobtex
・ Handle operation is definitely light
・ The full-cycle crimping mechanism is built into the main body for a smart design
・ Compared to the old shape product, the handle width becomes narrower approx. 10 mm in the closed state and approx. 20 mm when opened, and holding terminals temporary is easy with one hand
・ Please be sure to use this dedicated machine for crimping the ring sleeve E (AV sleeve). It is designed for crimping with minimal force
[Applications]
・ A must-have tool for an electrician proficiency test

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AK17A

 
Part Number
AK17A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 73.61

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 277 Applicable terminal Ring sleeve (E) Operating Range Small (1.6 × 2), small, medium, large

Please check the type/dimensions/specifications of the part AK17A in the Crimping Tool Ring Sleeve (For E Products) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)