(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Chip Marker DEK 5 FWZ【50 Pieces Per Package】

Chip Marker DEK 5 FWZ

[Features]
・ 5-mm width terminal block chip marker printed (serial number) horizontal printing (horizontal direction) 5 lines (50 grains per sheet)
・ There are 5 rows of markers in a series of 10 grains, making one sheet
・ The marker is a clip-type tag, so it can be installed simply by fitting it in the groove of the terminal block

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
0523060001
0523060011
0523060021
DEK 5 FWZ 1-10
DEK 5 FWZ 11-20
DEK 5 FWZ 21-30
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipModel Type Features Note Printing

SGD 4.10

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more DEK 5 FWZ 1-10Chip marker (printed)For 5mm wide terminal blockHorizontal printing (serial number) 5 lines1–10

SGD 3.51

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more DEK 5 FWZ 11-20Chip marker (printed)For 5mm wide terminal blockHorizontal printing (serial number) 5 lines11 to 20

SGD 3.65

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more DEK 5 FWZ 21-30Chip marker (printed)For 5mm wide terminal blockHorizontal printing (serial number) 5 lines21–30

SGD 5.36

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more DEK 5 FWZ 1-10Chip marker (ready-printed)For 5‑mm-wide terminal blocksPrinted horizontally (consecutive numbers) 5 rows1 to 10

SGD 5.36

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more DEK 5 FWZ 11-20Chip marker (ready-printed)For 5‑mm-wide terminal blocksPrinted horizontally (consecutive numbers) 5 rows11 to 20

SGD 5.36

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more DEK 5 FWZ 21-30Chip marker (ready-printed)For 5‑mm-wide terminal blocksPrinted horizontally (consecutive numbers) 5 rows21 to 30

Loading...

  1. 1

Basic Information

Number with packs(particles/piece) 50

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)