(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

RJ-45 Connector (for Stranded Wires), ADT-RJ45 Series【50 Pieces Per Package】

RJ-45 Connector (for Stranded Wires), ADT-RJ45 Series

· RJ-45 for homebrew strand wire.

[Features]
· RJ-45 connector for self-producing.

(i)Caution

  • Some products are scheduled to be discontinued as soon as supplier is out of stock.Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ADT-RJ45-50

 
Part Number
ADT-RJ45-50
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 33.53

50 Pieces Per Package

1 Pack(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Type Plug Category CAT5e Shield None (UTP)
Conforming cable (line type) Strand wire Number with packs 50

Please check the type/dimensions/specifications of the part ADT-RJ45-50 in the RJ-45 Connector (for Stranded Wires), ADT-RJ45 Series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)