(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Noise-protected Mesh【5-10 Pieces Per Package】

Noise-protected Mesh

Exhibits excellent shielding effect through lap winding.

[Features]
Exhibits superior shielding by lap winding 1/2 each of tape to the cable or wire harness.
After braiding thin wires and folding in half, flexibility is high.
Superior corrosion resistance from plating wire.
Mesh types do not allow moisture or heat inside.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KSMT-13
KSMT-50
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSProduct width
(mm)
Number with packs
(Piece)

SGD 130.23

10 Pieces Per Package

1 Pack(s) 9 Day(s) or more 101310

SGD 136.52

5 Pieces Per Package

1 Pack(s) 9 Day(s) or more 10505

Loading...

  1. 1

Basic Information

Shape Shield Type Operating Temperature (Minimum)(℃) -20 Operating Temperature (Maximum)(℃) 60
Color Silver Protection Function (Environmental Resistance) Corrosion Resistance Length(m) 10
Color Silver Material Tin plated copper wire

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)