(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Heatsink Case (H-73)【2 Pieces Per Package】

Heatsink Case (H-73)

A heat dissipation clip with excellent heat dissipation.
[Features]
・ Heat dissipation clip that protects parts from heat damage during soldering
・ Increased surface area and improved heat dissipation compared to conventional products
・ Weight: 5 g (1 pc.), material: Aluminum, maximum opening width: 6 mm

(i)Caution

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

H-73

 
Part Number
H-73
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 7.69

2 Pieces Per Package

1 Pack(s) Same day

Loading...

  1. 1

Basic Information

Overall Length(mm) 70 Number with packs(Piece) 2

Please check the type/dimensions/specifications of the part H-73 in the Heatsink Case (H-73) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)