(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SC21-E Series Power Transformer

SC21-E Series Power Transformer

Power transformer that can be wired without removing the cover or screws.
[Features]
· Primary voltage: 220 to 200 V / Secondary voltage: 110 to 100 V.
· Single-phase double-winding.
· Screw clamp type terminal block.
[Applications]
· Use to significantly reduce work compared to that for conventional terminal blocks.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SC21-30
SC21-30E
SC21-50
SC21-50E
SC21-100
SC21-1000
SC21-1000E
SC21-100E
SC21-150
SC21-1500E
SC21-150E
SC21-200
SC21-200E
SC21-300
SC21-300E
SC21-500
SC21-500E
SC21-750
SC21-750E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCapacity
(kVA)
Shield presence Insulation type Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)

SGD 51.16

1 Piece(s) 4 Day(s) or more 0.03NAA type927788

SGD 54.73

1 Piece(s) 4 Day(s) or more 0.03AvailableA type927788

SGD 56.33

1 Piece(s) 4 Day(s) or more 0.05NAA type927795

SGD 58.72

1 Piece(s) 4 Day(s) or more 0.05AvailableA type927795

SGD 71.75

1 Piece(s) 4 Day(s) or more 0.1NAA type10396102

SGD 271.56

1 Piece(s) 4 Day(s) or more 1NAE Type145146180

SGD 275.96

1 Piece(s) 7 Day(s) or more 1AvailableE Type145146180

SGD 60.51

1 Piece(s) 4 Day(s) or more 0.1AvailableA type10396102

SGD 85.67

1 Piece(s) 4 Day(s) or more 0.15NAA type11810898

SGD 417.06

1 Piece(s) 4 Day(s) or more 1.5AvailableE Type183180170

SGD 89.78

1 Piece(s) 4 Day(s) or more 0.15AvailableA type11810898

SGD 104.35

1 Piece(s) 4 Day(s) or more 0.2NAA type118108117

SGD 85.38

1 Piece(s) 4 Day(s) or more 0.2AvailableA type118108117

SGD 168.83

1 Piece(s) 11 Day(s) 0.3NAA type131128110

SGD 102.01

1 Piece(s) 4 Day(s) or more 0.3AvailableA type131128110

SGD 170.21

1 Piece(s) 7 Day(s) or more 0.5NAE Type145146122

SGD 137.22

1 Piece(s) 4 Day(s) or more 0.5AvailableE Type145146122

SGD 238.27

1 Piece(s) 4 Day(s) or more 0.75NAE Type145146150

SGD 196.75

1 Piece(s) 4 Day(s) or more 0.75AvailableE Type145146150

Loading...

  1. 1

Basic Information

Number of phases/winding Single-phase/Double-winding Primary voltage(V) AC200-220 Secondary voltage(V) AC100-110
Input/output terminal shape Up screw terminal block With/without Case NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)