(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

PT Connector【100 Pieces Per Package】

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PTV-20

Part Number
PTV-20
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

SGD 27.65

100 Pieces Per Package

1 Pack(s) Same day 10

Loading...

  1. 1
 

Basic Information

Connector Shape Round Connector series initials P/Q/R Number of Pins 2
Application Cable Connection Allowable Current(A) 15 Allowable Voltage(V) 600
Wire connection method Pressure Welding Connection direction Straight Protection function (environmentally resistant) NA
Type Connector Terminal size(mm2) 2.0 Connection category Branch
Number with packs(Piece) 100

Please check the type/dimensions/specifications of the part PTV-20 in the PT Connector series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)