(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Power Supply Transformer, SA21 Series

Power Supply Transformer, SA21 Series

SA21 series. Terminal block (up-screw) cover which has become one with protection cover. Work time is sharply shortened than other brand because wiring is available without screw-off.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SA21-100
SA21-200
SA21-500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCapacity
(kVA)
Insulation type Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)

SGD 81.31

1 Piece(s) 4 Day(s) or more 0.1A type10296102

SGD 114.75

1 Piece(s) 4 Day(s) or more 0.2A type117108118

SGD 259.17

1 Piece(s) 11 Day(s) 0.5E Type122146145

Loading...

  1. 1

Basic Information

Number of phases/winding Single-phase/Double-winding Primary voltage(V) AC200-220-240 Secondary voltage(V) AC100-110-120
Shield presence NA Input/output terminal shape Up screw terminal block With/without Case NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)