(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Operational Push Button Switch, Exposed Type, BSH Series

Operational Push Button Switch, Exposed Type, BSH Series

An electromagnetic push button switch for use on the surfaces of machines and walls.

[Features]
· An electromagnetic push button switch for use on the surfaces of machines and walls.
· The exposed type is our most general-purpose device, mounted on the surfaces of machines and walls.

PDF

Part Number

Configured Part Number is shown.

Part Number
BSH221OF
BSH221ON
BSH222
BSH222A
BSH223
BSH223A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFeatures Number of buttons
(piece)
Button color Lettering plate Contact Configuration Dimension vertical
(mm)

SGD 12.66

1 Piece(s) 6 Day(s) or more General open circuit1RedOFF1b64

SGD 12.66

1 Piece(s) 4 Day(s) or more General closed circuit1BlackON1a64

SGD 14.10

1 Piece(s) 4 Day(s) or more General open/close2Black (ON)/Red (OFF)ON,OFF1a-1b90

SGD 17.33

1 Piece(s) 4 Day(s) or more Reversible inching2Black (FOR)/black (REV)FOR.,REV.1a1b-1a1b90

SGD 21.54

1 Piece(s) 4 Day(s) or more General reversible3Black (FOR)/black (REV)/red (STOP)FOR.,REV.,STOP1a1b-1a1b-1b116

SGD 25.77

1 Piece(s) 4 Day(s) or more Combined-use inching3Black (INCHING)/black (ON)/red (OFF)INCHING, ON, OFF1a1b-1a-1b116

Loading...

  1. 1

Basic Information

Rated insulation voltage(V) AC/DC500 Rated Current(A) 5 Connection Terminal M3.5 screw
Ambient Temperature(°C) -10 – 40 Relative humidity(%) 45 to 85 Specifications Twin contact: NG
Rated current used AC 15 inductive load (AC 220 V)(A) 2 Representative Standard PSE Mounting Hole Size φ4.5
Protective Structure IP30 Dimension width(mm) 50 Dimension depth(mm) 40.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)