(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Free rail (elliptical hole)

Free rail (elliptical hole)

A DIN standard-compliant 35 mm-width rail. (elliptical hole)

[Features]
- Made of aluminum for light weight, ease of handling, and a nice finish.
- Cutting is easy; no need to perform anti-rust treatment on the cut ends.
- Any part compatible with JIS and DIN-standard rails can be mounted, regardless of manufacturer.
- Parts and terminal blocks can be freely installed on and removed from any position on the rail, letting it accommodate design changes and added circuits.
- Non-DIN rail compatible parts can be mounted with an NF base or other attaching bracket.

(i)Caution

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number
DA-151
DA-152
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSLength
(mm)

SGD 5.56

10 Piece(s) 12 Day(s) 101000

SGD 10.65

10 Piece(s) 12 Day(s) -2000

Loading...

  1. 1
 

Basic Information

Width(mm) 35 Material Aluminum Alloy Surface Finish Anodized Finish

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)