(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

General Cover for Branch Type Assembly Terminal Blocks

General Cover for Branch Type Assembly Terminal Blocks

A cover for branching type terminal blocks. Protects the upper part of the terminal block only.

[Features]
· Cover for branching type terminal blocks.
· Protects the upper part of the terminal block only.
· A protective cover that protects the upper part of general type terminal blocks. Cut to match the dimensions of the various models in the TQB-D series.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TRB10N60D01
TRB10N60D02
TRB10N60D03
TRB10N60D04
TRB20N100D01
TRB20N100D02
TRB20N100D03
TRB20N100D04
TRB40N200D01
TRB40N200D02
TRB40N200D03
TRB40N200D04
TRB40N400D01
TRB40N400D02
TRB40N400D03
TRB40N400D04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Poles
(Pole)
Conforming product

SGD 2.06

1 Piece(s) 4 Day(s) or more 1TQB60D01

SGD 2.95

1 Piece(s) 3 Day(s) or more 2TQB60D02

SGD 3.12

1 Piece(s) 3 Day(s) or more 3TQB60D03

SGD 3.56

1 Piece(s) 6 Day(s) or more 4TQB60D04

SGD 2.37

1 Piece(s) 6 Day(s) or more 1TQB100D01

SGD 3.24

1 Piece(s) 6 Day(s) or more 2TQB100D02

SGD 3.34

1 Piece(s) 3 Day(s) or more 3TQB100D03

SGD 4.21

1 Piece(s) 4 Day(s) or more 4TQB100D04

SGD 2.95

1 Piece(s) 6 Day(s) or more 1TQB200D01

SGD 3.99

1 Piece(s) 6 Day(s) or more 2TQB200D02

SGD 5.32

1 Piece(s) 4 Day(s) or more 3TQB200D03

SGD 6.88

1 Piece(s) 6 Day(s) or more 4TQB200D04

SGD 2.88

1 Piece(s) 6 Day(s) or more 1TQB400D01

SGD 4.89

1 Piece(s) 6 Day(s) or more 2TQB400D02

SGD 7.12

1 Piece(s) 6 Day(s) or more 3TQB400D03

SGD 9.32

1 Piece(s) 6 Day(s) or more 4TQB400D04

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)