(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Small Pendant Switch (Wall Mount Type), VP103 Series

Small Pendant Switch (Wall Mount Type), VP103 Series

A flexible switch that can be used for a variety of applications. Wall-mounted type suited for your installation area.

[Features]
· A cabled pendant switch connected and wired to a VP103 series/COB60 series device.
· The pendant switch comes with a cable to save trouble connecting wires.
· We can flexibly handle customer needs, including cable type and how terminals are finished.
· Economical standard specifications also available

PDF

Part Number

Configured Part Number is shown.

Part Number
VP103K2
VP103K2A
VP103K3
VP103K3A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of buttons
(piece)
Lettering plate Contact Configuration Compatible cable diameter range
(φ)

SGD 29.80

1 Piece(s) 4 Day(s) or more 2UP, DOWN1a×29.5 to 12.5

SGD 30.07

1 Piece(s) 4 Day(s) or more 2UP, DOWN1a×26.5 to 9.5

SGD 33.78

1 Piece(s) 4 Day(s) or more 3UP/CLOSED, CLOSED/OPEN, DOWN/OPEN1a×39.5 to 12.5

SGD 33.84

1 Piece(s) 4 Day(s) or more 3UP/CLOSED, CLOSED/OPEN, DOWN/OPEN1a×36.5 to 9.5

Loading...

  1. 1

Basic Information

Rated insulation voltage(V) AC/DC500 Rated Current(A) 5 Connection Terminal M3.5 screw
Ambient Temperature(°C) -15 to 40 Relative humidity(%) 45 to 85 Features Does not include lamp
Operating Voltage(V) DC24V Rated current used AC 15 inductive load (AC 220 V)(A) 2 Rated use current DC 13 inductive load (24 VDC)(A) 2
Representative Standard PSE Protective Structure IP65 Dimension vertical(mm) 152.5
Dimension width(mm) 49 Dimension depth(mm) 33.8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)