(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Multi-Use Power Strip (NEMA 5-20 / NEMA 6-15 / NEMA 6-20)

Multi-Use Power Strip (NEMA 5-20 / NEMA 6-15 / NEMA 6-20)

[Features]
· A power strip series for wiring to feed cables with the following sockets: NEMA standard 5–20 (flat-blade type, grounded 2P, 125 V, 20 A), 6–15 (flat-blade type, grounded 2P, 250 V, 15 A), and 6–20 (flat-blade type, grounded 2P, 250 V, 20 A).

PDF

Part Number

Configured Part Number is shown.

Part Number
KU0060
KU0120
KU0260
KU0710
KU0730
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Insertion Openings/Split Openings Rated Current
(A)
Rated Voltage
(V)
Socket shape detail

SGD 42.33

1 Piece(s) 4 Day(s) or more 420125NEMA 5-20R

SGD 34.58

1 Piece(s) 4 Day(s) or more 220125NEMA 5-20R

SGD 65.76

1 Piece(s) Same day 620125NEMA 5-20R

SGD 27.67

1 Piece(s) 4 Day(s) or more 215250NEMA 6-15R

SGD 46.71

1 Piece(s) 4 Day(s) or more 415250NEMA 6-15R

Loading...

  1. 1

Basic Information

Socket shape Hook/NEMA Supported countries (standards) Japan (PSE) Number Of Cores 3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)